MTV - Shoulder Style & Light Duty Ball Lock Retainers - Blank Type
Moeller Precision Tool
True-Strip
Shoulder Style/Light Duty Ball Lock
Powered by
CAD模型選擇
{moellerprecision/true_strip/shoulder_style_light_duty_ball_lock/mtv_asmtab.prj},{NB=MTV 16-71/SB},{SIZE=M - Metric},{P=V - Blank},{PSD=16},{PL=71},{PS=B},{C=58.7},{D=38.7},{E=40.0},{F=27.0},{G=31.8},{H2=0.00},{LMT=-},{LMTR=-},{PPATH=../parts/mtv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - L.D. Ball Lock/Shoulder
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H
[mm]
K
[mm]
M
[mm]
SMT
Standard Max Travel from K-Dim. (Blue)
[mm]
SMTR
Standard Max Travel from K-Dim. (Red)
[mm]
MTV 10-71/SB
MTV 10-71/SB
M - Metric
V - Blank
10
47.4
33.9
27.0
15.0
26.9
37.74
46.6
46
8.3
6.3
MTV 13-71/SB
MTV 13-71/SB
M - Metric
V - Blank
13
54.1
37.5
33.3
20.0
30.0
37.74
46.6
46
8.0
6.5
MTV 16-71/SB
MTV 16-71/SB
M - Metric
V - Blank
16
58.7
38.7
40.0
27.0
31.8
37.74
46.6
46
9.4
7.4
MTV 20-71/SB
MTV 20-71/SB
M - Metric
V - Blank
20
65.4
42.4
46.1
33.0
33.5
37.74
46.6
46
9.1
7.4
MTV 25-71/SB
MTV 25-71/SB
M - Metric
V - Blank
25
74.9
47.1
55.6
42.5
40.6
37.74
46.6
46
10.1
8.4
MTV 32-71/SB
MTV 32-71/SB
M - Metric
V - Blank
32
78.9
47.1
63.5
50.6
40.6
37.74
46.6
46
9.7
7.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表