MT311BSLA12MMD45AZOL
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSLA12MMD45AZOL
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsla12mmd45azol/mt311bsla12mmd45azol.prj},{NB=MT311BSLA12MMD45AZOL},{PN=MT311BSLA12MMD45AZOL},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Olive},{CS=Bulkhead square flange mount (low profile)},{FC=12},{FT=MM},{FCD=4,5},{MF=Al Zinc Cobalt},{COLOR=Olive},{DEFAULTSORTATTR=372}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BSLA12MMD45AZOL
MT311BSLA12MMD45AZOL
Harsh Environment High-De...
Bulkhead square flange mo...
12
MM
4,5
Al Zinc Cobalt
Olive
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表