您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MT311BSLA12MMD30N
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSLA12MMD30N
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsla12mmd30n/mt311bsla12mmd30n.prj},{NB=MT311BSLA12MMD30N},{PN=MT311BSLA12MMD30N},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Nickel aluminum bronze, Natural},{CS=Bulkhead square flange mount (low profile)},{FC=12},{FT=MM},{FCD=3},{MF=Nickel aluminum bronze},{COLOR=Natural},{DEFAULTSORTATTR=371}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BSLA12MMD30N
MT311BSLA12MMD30N
Harsh Environment High-De...
Bulkhead square flange mo...
12
MM
3
Nickel aluminum bronze
Natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表