MT311BDA12SMD30S
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BDA12SMD30S
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bda12smd30s/mt311bda12smd30s.prj},{NB=MT311BDA12SMD30S},{PN=MT311BDA12SMD30S},{DESC=Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 3 mm Cable Diameter, Stainless Steel, Natural},{CS=Bulkhead D-hole mount (straight backshell)},{FC=12},{FT=SM},{FCD=3},{MF=Stainless Steel},{COLOR=Natural},{DEFAULTSORTATTR=226}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BDA12SMD30S
MT311BDA12SMD30S
Harsh Environment High-De...
Bulkhead D-hole mount (st...
12
SM
3
Stainless Steel
Natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表