目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM-F - Clamps for fixing sensor holders
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msm_f/msm_f.prj},{NB=Clamps for fixing sensor holders MSM-F-20-M10-ANB},{CODE=500149},{DESCRIPTION=MSM-F-20-M10-ANB},{DIM01=20},{DIM02=M6},{DIM022=M10},{DMI02X=10},{DIM03=45},{DIM04=25},{DIM05=21.5},{DIM06=12.0},{DIM07=17},{DIM08=16},{DIM09=GN 511-M6-25},{DIM05X=6},{DK=10.000},{DIM08X=17},{DIM09X=16},{WEIGHT=50},{COLOR=0.38,0.38,0.38,0.00},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
ⁿ/ₐ
DIM022
d2
ⁿ/ₐ
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
f
[mm]
DIM06
f1
[mm]
DIM07
m
[mm]
DIM08
s
[mm]
DIM09
d1 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Clamps for fixing sensor ...
500101
MSM-F-8-M5-ANB
8
M4
M5
25
14
13.5
7.5
-
-
GN 511-M4-14
11
Clamps for fixing sensor ...
500105
MSM-F-10-M5-ANB
10
M5
M5
30
16
17.0
8.0
-
8
GN 511-M5-16
16
Clamps for fixing sensor ...
500109
MSM-F-10-M6-ANB
10
M5
M6
30
16
17.0
8.0
-
8
GN 511-M5-16
20
Clamps for fixing sensor ...
500113
MSM-F-10-M8-ANB
10
M5
M8
30
16
17.0
8.0
-
8
GN 511-M5-16
16
Clamps for fixing sensor ...
500117
MSM-F-12-M5-ANB
12
M5
M5
32
16
17.0
9.0
-
10
GN 511-M5-16
16
Clamps for fixing sensor ...
500121
MSM-F-12-M6-ANB
12
M5
M6
32
16
17.0
9.0
-
10
GN 511-M5-16
37
Clamps for fixing sensor ...
500125
MSM-F-12-M8-ANB
12
M5
M8
32
16
17.0
9.0
-
10
GN 511-M5-16
17
Clamps for fixing sensor ...
500129
MSM-F-15-M6-ANB
15
M6
M6
40
20
20.5
12.0
14
12
GN 511-M6-20
20
Clamps for fixing sensor ...
500133
MSM-F-15-M8-ANB
15
M6
M8
40
20
20.5
12.0
14
12
GN 511-M6-20
31
Clamps for fixing sensor ...
500137
MSM-F-16-M6-ANB
16
M6
M6
40
20
20.5
11.5
14
-
GN 511-M6-20
31
Clamps for fixing sensor ...
500141
MSM-F-16-M8-ANB
16
M6
M8
40
20
20.5
11.5
14
-
GN 511-M6-20
30
Clamps for fixing sensor ...
500145
MSM-F-20-M8-ANB
20
M6
M8
45
25
21.5
12.0
17
16
GN 511-M6-25
51
Clamps for fixing sensor ...
500149
MSM-F-20-M10-ANB
20
M6
M10
45
25
21.5
12.0
17
16
GN 511-M6-25
50
Clamps for fixing sensor ...
500103
MSM-F-8-M5-MT
8
M4
M5
25
14
13.5
7.5
-
-
GN 511-M4-14
11
Clamps for fixing sensor ...
500107
MSM-F-10-M5-MT
10
M5
M5
30
16
17.0
8.0
-
8
GN 511-M5-16
16
Clamps for fixing sensor ...
500111
MSM-F-10-M6-MT
10
M5
M6
30
16
17.0
8.0
-
8
GN 511-M5-16
20
Clamps for fixing sensor ...
500115
MSM-F-10-M8-MT
10
M5
M8
30
16
17.0
8.0
-
8
GN 511-M5-16
16
Clamps for fixing sensor ...
500119
MSM-F-12-M5-MT
12
M5
M5
32
16
17.0
9.0
-
10
GN 511-M5-16
16
Clamps for fixing sensor ...
500123
MSM-F-12-M6-MT
12
M5
M6
32
16
17.0
9.0
-
10
GN 511-M5-16
16
Clamps for fixing sensor ...
500127
MSM-F-12-M8-MT
12
M5
M8
32
16
17.0
9.0
-
10
GN 511-M5-16
15
Clamps for fixing sensor ...
500131
MSM-F-15-M6-MT
15
M6
M6
40
20
20.5
12.0
14
12
GN 511-M6-20
20
Clamps for fixing sensor ...
500135
MSM-F-15-M8-MT
15
M6
M8
40
20
20.5
12.0
14
12
GN 511-M6-20
31
Clamps for fixing sensor ...
500139
MSM-F-16-M6-MT
16
M6
M6
40
20
20.5
11.5
14
-
GN 511-M6-20
31
Clamps for fixing sensor ...
500143
MSM-F-16-M8-MT
16
M6
M8
40
20
20.5
11.5
14
-
GN 511-M6-20
30
Clamps for fixing sensor ...
500147
MSM-F-20-M8-MT
20
M6
M8
45
25
21.5
12.0
17
16
GN 511-M6-25
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表