目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MRX-p - Adjustable handles
Elesa+Ganter
紧定手柄
MRX.
MRX.p
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/mrx_combi/mrx_p/mrx_p.prj},{NB=Adjustable handles MRX.80 p-M8x20},{PARTNUMBER=142181},{DESCRIPTION=MRX.80 p-M8x20},{DIM01=80},{DIM02=M8},{DIM03=92},{DIM04=28},{DIM05=54},{DIM06=58.5},{DIM07=47},{DIM08=10},{DIM09=22},{DIM10=19},{DIM11=20},{DIM12=24},{WEIGHT=52},{NDM=8.000},{KDM=6.466},{DX=8.000},{HX=3.000},{TRAVEL=0.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Adjustable handles MRX.40...
141201
MRX.40 p-M5x10
42
M5
50
18
32
35.5
29
6
14
12
10
18
10
Adjustable handles MRX.40...
141211
MRX.40 p-M5x16
42
M5
50
18
32
35.5
29
6
14
12
16
18
11
Adjustable handles MRX.40...
141221
MRX.40 p-M5x20
42
M5
50
18
32
35.5
29
6
14
12
20
18
12
Adjustable handles MRX.40...
141301
MRX.40 p-M6x10
42
M6
50
18
32
35.5
29
6
14
12
10
18
12
Adjustable handles MRX.40...
141311
MRX.40 p-M6x16
42
M6
50
18
32
35.5
29
6
14
12
16
18
13
Adjustable handles MRX.40...
141321
MRX.40 p-M6x20
42
M6
50
18
32
35.5
29
6
14
12
20
18
14
Adjustable handles MRX.40...
141331
MRX.40 p-M6x25
42
M6
50
18
32
35.5
29
6
14
12
25
18
15
Adjustable handles MRX.40...
141335
MRX.40 p-M6x30
42
M6
50
18
32
35.5
29
6
14
12
30
18
16
Adjustable handles MRX.40...
141341
MRX.40 p-M6x40
42
M6
50
18
32
35.5
29
6
14
12
40
18
18
Adjustable handles MRX.40...
141361
MRX.40 p-M8x16
42
M8
50
18
32
35.5
29
6
14
12
16
18
15
Adjustable handles MRX.40...
141362
MRX.40 p-M8x20
42
M8
50
18
32
35.5
29
6
14
12
20
18
16
Adjustable handles MRX.40...
141363
MRX.40 p-M8x25
42
M8
50
18
32
35.5
29
6
14
12
25
18
18
Adjustable handles MRX.63...
141431
MRX.63 p-M6x10
63
M6
73
23
43
46.5
37
8
17
15
10
20
25
Adjustable handles MRX.63...
141441
MRX.63 p-M6x16
63
M6
73
23
43
46.5
37
8
17
15
16
20
26
Adjustable handles MRX.63...
141451
MRX.63 p-M6x20
63
M6
73
23
43
46.5
37
8
17
15
20
20
27
Adjustable handles MRX.63...
141461
MRX.63 p-M6x25
63
M6
73
23
43
46.5
37
8
17
15
25
20
28
Adjustable handles MRX.63...
141466
MRX.63 p-M6x30
63
M6
73
23
43
46.5
37
8
17
15
30
20
29
Adjustable handles MRX.63...
141470
MRX.63 p-M6x35
63
M6
73
23
43
46.5
37
8
17
15
35
20
30
Adjustable handles MRX.63...
141471
MRX.63 p-M6x40
63
M6
73
23
43
46.5
37
8
17
15
40
20
31
Adjustable handles MRX.63...
141501
MRX.63 p-M8x16
63
M8
73
23
43
46.5
37
8
17
15
16
20
28
Adjustable handles MRX.63...
141511
MRX.63 p-M8x20
63
M8
73
23
43
46.5
37
8
17
15
20
20
29
Adjustable handles MRX.63...
141521
MRX.63 p-M8x25
63
M8
73
23
43
46.5
37
8
17
15
25
20
31
Adjustable handles MRX.63...
141531
MRX.63 p-M8x30
63
M8
73
23
43
46.5
37
8
17
15
30
20
32
Adjustable handles MRX.63...
141535
MRX.63 p-M8x35
63
M8
73
23
43
46.5
37
8
17
15
35
20
35
Adjustable handles MRX.63...
141541
MRX.63 p-M8x40
63
M8
73
23
43
46.5
37
8
17
15
40
20
36
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表