카탈로그: cpc Europa
생성됨: 24.07.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR-W ZZ Series - Linear guide
cpc Europa
Linear Guide
Miniature Linear Guide MR-W Series
Miniature linear guide MR-W SS/ZZ series
Powered by
CAD모델 선택
{cpc/linear_guide/miniature_mr_w_series/mr_w_ss_zz/mr_w_zz_asmtab.prj},{NB=MR 9WL-ZZ1-V0-N-50.8L-5-15.8-(25.4-0-0-0)},{HIDDEN=1},{PRA=4},{RT=},{LENGTH=WL},{SIZE=9},{ST=ZZ : End Seal + Lubrication Storage},{STNB=ZZ},{BQ=1},{RM=},{PC=V0},{RL=50.8},{PA=},{P1=5},{AG=N},{POS1=25.4},{POS2=0},{POS3=0},{POS4=0},{H=12.0},{W2=6.0},{W1=18},{H1=7.3},{P=30},{P3=0},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{W=30},{L=50.8},{L1=39.5},{H2=8.8},{P1X=24.0},{P2X=23},{MXG2=M3x3},{NDM=3.000},{G2=3.0},{PHI=1.3},{S=2.6},{T=4.0},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=0},{RW=940},{VERS=50.000},{PPATH=../parts/mr_w_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-ZZ1-V0-N-74.9L-6-...
MR 15WL
15
ZZ : End Seal + Lubricati...
28.900
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
74.9
57.6
12.3
35.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-ZZ1-V0-N-55.7L-6-...
MR 15WN
15
ZZ : End Seal + Lubricati...
9.700
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
55.7
38.5
12.3
20.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-ZZ1-V0-N-60L-6-14
MR 12WL
12
ZZ : End Seal + Lubricati...
14.000
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
60.0
46.0
10.3
28.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-ZZ1-V0-N-44.9L-6-...
MR 12WN
12
ZZ : End Seal + Lubricati...
38.900
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
44.9
31.0
10.3
15.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-ZZ1-V0-N-50.8L-5-1...
MR 9WL
9
ZZ : End Seal + Lubricati...
15.800
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
50.8
39.5
8.8
24.0
23
M3x3
1.3
2.6
4.0
940
MR 9WN-ZZ1-V0-N-39.4L-5-3...
MR 9WN
9
ZZ : End Seal + Lubricati...
34.400
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
39.4
27.9
8.9
12.0
21
M3x3
1.3
2.6
4.0
940
MR 7WL-ZZ1-V0-N-40.8L-5-5...
MR 7WL
7
ZZ : End Seal + Lubricati...
5.800
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
40.8
30.1
7.1
19.0
19
M3x3
1.1
1.9
3.2
516
MR 7WN-ZZ1-V0-N-31.9L-5-2...
MR 7WN
7
ZZ : End Seal + Lubricati...
26.900
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
31.9
21.2
7.1
10.0
19
M3x3
1.1
1.9
3.2
516
MR 3WL-ZZ1-V0-N-20.1L-4-1...
MR 3WL
3
ZZ : End Seal + Lubricati...
16.100
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
20.1
15.1
3.5
8.0
0
M2x1.4
0.3
0.8
1.8
105
MR 3WN-ZZ1-V0-N-15L-4-11
MR 3WN
3
ZZ : End Seal + Lubricati...
11.000
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
15.0
10.0
3.5
4.5
0
M2x1.4
0.3
0.8
1.8
105
MR 2WL-ZZ1-V0-N-17.4L-3.4...
MR 2WL
2
ZZ : End Seal + Lubricati...
4.000
4.0
3.0
4
2.6
10
0
2.8x1.8x1.0
10
17.4
11.9
3.2
6.5
0
M2x1.3
0.0
0.0
1.3
69
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성