目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Motor protection circuit-breaker [EC000074]
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23204
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23204/23603.prj},{NB=158245},{PLID=158245},{NETTO_WEIGHT=0.33000},{EF001389=32.0},{EF007025=0.00},{EF001364=0.00},{EF001391=3},{EF007049=0},{EF000040=102.5},{EF000008=45},{EF000049=101},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/57/f1/9f/23603_preview_50.png},{MANUTYPEDESC=PKE32/AK},{DESCSHORT=Circuit-breaker, Basic device with AK lockable rotary handle, 32 A, Without overload releases, Screw terminals},{DESCLONG=Basic device motor-protective circuit-breaker, isolating function, lockable in the 0 (Off) position, can be expanded without tools with PKE-XTU... electronic control units for motor protection or system/cable protection},{INTNO=4015081548330}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF002336
Overload release current setting
[A]
EF007131
Adjustment range undelayed short-circuit release
[A]
EF006233
With thermal overload protection
ⁿ/ₐ
EF007400
Phase failure sensitive
ⁿ/ₐ
EF007007
Switch off technique
ⁿ/ₐ
EF001435
Rated operating voltage
[V]
EF001389
Rated permanent current Iu
[A]
EF007025
Rated operation power at AC-3, 230 V
[kW]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF005387
Power loss
[W]
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF008240
Device construction
ⁿ/ₐ
EF001387
With integrated auxiliary switch
ⁿ/ₐ
EF001390
With integrated under voltage release
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
[kA]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
138258
138258
PKE65
Circuit-breaker, Basic de...
Basic device motor-protec...
4015081350384
1.23100
Motor protection circuit-...
Motor protection circuit-...
0 - 65
0 - 0
false
false
Electronic
690 - 690
65.0
0.00
0.00
-
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
162.0
55
187
121721
121721
PKE12
Circuit-breaker, Basic de...
Basic device motor-protec...
4015081195312
0.33000
Motor protection circuit-...
Motor protection circuit-...
0 - 12
0 - 0
false
false
Electronic
690 - 690
12.0
0.00
0.00
-
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
102.5
45
101
158243
158243
PKE12/AK/XTU-12
Motor-protective circuit-...
Motor-protective circuit-...
4015081548316
0.42500
Motor protection circuit-...
Motor protection circuit-...
3 - 12
186 - 186
false
true
Electronic
690 - 690
12.0
0.00
0.00
3.6
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
120.0
45
101
121722
121722
PKE32
Circuit-breaker, Basic de...
Basic device motor-protec...
4015081195329
0.34600
Motor protection circuit-...
Motor protection circuit-...
0 - 32
0 - 0
false
false
Electronic
690 - 690
32.0
0.00
0.00
-
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
102.5
45
101
158245
158245
PKE32/AK
Circuit-breaker, Basic de...
Basic device motor-protec...
4015081548330
0.33000
Motor protection circuit-...
Motor protection circuit-...
0 - 32
0 - 0
false
false
Electronic
690 - 690
32.0
0.00
0.00
-
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
102.5
45
101
158247
158247
PKE65/AK
Circuit-breaker, Basic de...
Basic device motor-protec...
4015081548354
1.23600
Motor protection circuit-...
Motor protection circuit-...
0 - 65
0 - 0
false
false
Electronic
690 - 690
65.0
0.00
0.00
-
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
162.0
55
198
158244
158244
PKE12/AK/XTU-4
Motor-protective circuit-...
Motor-protective circuit-...
4015081548323
0.42500
Motor protection circuit-...
Motor protection circuit-...
1 - 4
62 - 62
false
true
Electronic
690 - 690
4.0
0.75
1.50
0.9
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
120.0
45
101
158241
158241
PKE12/AK
Circuit-breaker, Basic de...
Basic device motor-protec...
4015081548293
0.33000
Motor protection circuit-...
Motor protection circuit-...
0 - 12
0 - 0
false
false
Electronic
690 - 690
12.0
0.00
0.00
-
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
102.5
45
101
158246
158246
PKE32/AK/XTU-32
Motor-protective circuit-...
Motor-protective circuit-...
4015081548347
0.44100
Motor protection circuit-...
Motor protection circuit-...
8 - 32
496 - 496
false
true
Electronic
690 - 690
32.0
7.50
15.00
11.4
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
120.0
45
101
158242
158242
PKE12/AK/XTU-1,2
Motor-protective circuit-...
Motor-protective circuit-...
4015081548309
0.42500
Motor protection circuit-...
Motor protection circuit-...
0.3 - 1.2
18.6 - 18.6
false
true
Electronic
690 - 690
1.2
0.12
0.25
0.3
Screw connection
Turn button
Built-in device fixed bui...
false
false
3
0
IP20
120.0
45
101
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表