Mold and die springs Gold mm - Heavy duty (color coded gold)-Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
SPRINGS
Powered by
CAD모델 선택
{dme/product_structure/mold_components/part_ejection_components/springs/mold_and_die_springs_gold_mm.prj},{NB=SHD5012-Metric},{CN=SHD5012},{SERIES=Heavy Duty - (GOLD)},{WIRE=.158 X .225},{P=10.400},{AN=20.0},{HD=25.5},{HD1=25.500},{RD=13},{RD1=13.000},{FL=76.20},{A=54.4},{L=489.6},{X1=0.158},{Y1=0.225}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
WIRE
Wire
[인치]
HD
Hole Dia
[mm]
RD
Rod Dia
[mm]
FL
Free Length
[mm]
A
Approx. Load At 1/10 Deflec.(LBS)
ⁿ/ₐ
L
Load at 30% Deflec. (LBS)
ⁿ/ₐ
SHD1004-Metric
SHD1004
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
25.40
11.0
33.0
SHD1005-Metric
SHD1005
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
31.75
9.8
36.8
SHD1006-Metric
SHD1006
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
38.10
8.0
36.0
SHD1007-Metric
SHD1007
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
44.45
8.4
44.1
SHD1008-Metric
SHD1008
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
50.80
7.2
43.2
SHD1010-Metric
SHD1010
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
63.50
5.5
41.3
SHD1012-Metric
SHD1012
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
76.20
4.2
37.8
SHD1048-Metric
SHD1048
Heavy Duty - (GOLD)
.054 X .072
9.5
4.7
304.80
1.2
43.2
SHD2004-Metric
SHD2004
Heavy Duty - (GOLD)
.072 X .095
13
7
25.40
23.6
70.8
SHD2005-Metric
SHD2005
Heavy Duty - (GOLD)
.072 X .095
13
7
31.75
18.6
69.8
SHD2006-Metric
SHD2006
Heavy Duty - (GOLD)
.072 X .095
13
7
38.10
15.5
69.8
SHD2007-Metric
SHD2007
Heavy Duty - (GOLD)
.072 X .095
13
7
44.45
13.8
72.5
SHD2008-Metric
SHD2008
Heavy Duty - (GOLD)
.072 X .095
13
7
50.80
11.0
66.0
SHD2010-Metric
SHD2010
Heavy Duty - (GOLD)
.072 X .095
13
7
63.50
8.4
63.0
SHD2012-Metric
SHD2012
Heavy Duty - (GOLD)
.072 X .095
13
7
76.20
7.4
66.6
SHD2014-Metric
SHD2014
Heavy Duty - (GOLD)
.072 X .095
13
7
88.90
6.0
63.0
SHD2048-Metric
SHD2048
Heavy Duty - (GOLD)
.072 X .095
13
7
304.80
1.6
57.6
SHD3004-Metric
SHD3004
Heavy Duty - (GOLD)
.093 X .125
16
8.7
25.40
42.4
127.2
SHD3005-Metric
SHD3005
Heavy Duty - (GOLD)
.093 X .125
16
8.7
31.75
29.6
111.0
SHD3006-Metric
SHD3006
Heavy Duty - (GOLD)
.093 X .125
16
8.7
38.10
27.2
122.4
SHD3007-Metric
SHD3007
Heavy Duty - (GOLD)
.093 X .125
16
8.7
44.45
24.0
126.0
SHD3008-Metric
SHD3008
Heavy Duty - (GOLD)
.093 X .125
16
8.7
50.80
20.8
124.8
SHD3010-Metric
SHD3010
Heavy Duty - (GOLD)
.093 X .125
16
8.7
63.50
17.0
127.5
SHD3012-Metric
SHD3012
Heavy Duty - (GOLD)
.093 X .125
16
8.7
76.20
14.4
129.6
SHD3014-Metric
SHD3014
Heavy Duty - (GOLD)
.093 X .125
16
8.7
88.90
12.2
128.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성