Modular belt Sprocket - T-1800 Series
LILAI Chain
T Series Modular Belt
T-1800 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1800_series/t_1800_sprocket.prj},{NB=1-T-1800-10-30},{PM=Machined Processed},{SERIES=T-1800 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=10},{PD=164.39},{OD=160.0},{BORE=30},{TOP=139.0},{A=80.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-1800-8-25
1-T-1800-8-25
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
132.75
126.6
25
1-T-1800-8-30
1-T-1800-8-30
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
132.75
126.6
30
1-T-1800-8-35
1-T-1800-8-35
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
132.75
126.6
35
1-T-1800-8-40
1-T-1800-8-40
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
132.75
126.6
40
1-T-1800-10-25
1-T-1800-10-25
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
164.39
160.0
25
1-T-1800-10-30
1-T-1800-10-30
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
164.39
160.0
30
1-T-1800-10-35
1-T-1800-10-35
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
164.39
160.0
35
1-T-1800-10-40
1-T-1800-10-40
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
164.39
160.0
40
1-T-1800-12-25
1-T-1800-12-25
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
196.28
193.2
25
1-T-1800-12-30
1-T-1800-12-30
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
196.28
193.2
30
1-T-1800-12-35
1-T-1800-12-35
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
196.28
193.2
35
1-T-1800-12-40
1-T-1800-12-40
Machined Processed
T-1800 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
196.28
193.2
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성