Modular belt Sprocket - T-1200 Machined sprocket
LILAI Chain
T Series Modular Belt
T-1200 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1200_series/t_1200_sprocket.prj},{NB=1-T-1200-16-50},{PM=Machined Processed},{SERIES=T-1200 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Good strength, can be used in Light load transport},{JG=Bore tolerance: d+0.08/+0.02},{TN=16},{PD=131.20},{OD=132.0},{S=61.4},{BORE=50},{TOP=119.8},{A=95}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
S
[mm]
BORE
Bore
[mm]
1-T-1200-12-20
1-T-1200-12-20
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
12
98.90
99.0
45.2
20
1-T-1200-12-40
1-T-1200-12-40
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
12
98.90
99.0
45.2
40
1-T-1200-16-25
1-T-1200-16-25
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
16
131.20
132.0
61.4
25
1-T-1200-16-50
1-T-1200-16-50
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
16
131.20
132.0
61.4
50
1-T-1200-18-25
1-T-1200-18-25
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
18
147.42
148.2
69.5
25
1-T-1200-18-65
1-T-1200-18-65
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
18
147.42
148.2
69.5
65
1-T-1200-20-25
1-T-1200-20-25
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
20
163.65
164.9
77.6
25
1-T-1200-20-65
1-T-1200-20-65
Machined Processed
T-1200 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance: d+0.08/+0...
20
163.65
164.9
77.6
65
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성