目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5548 - Half express coupling with butt welding end - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
04 - Raccords express
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/04_raccords_express/5548.prj},{NB=bene_inox_455482-20},{REF=455482-20},{MAT= Inox 316},{DN=20},{D1=60},{D2=20.7},{D3=26.9},{L=43},{POIDS=0.19},{X=1},{PPATH=5548/5548_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 455482-20
455482-20
Inox 316
20
60
20.7
26.9
43
0.19
Béné Inox 455482-25
455482-25
Inox 316
25
60
21.9
33.7
45
0.19
Béné Inox 455482-32
455482-32
Inox 316
32
60
32.8/21.9
36.8
51
0.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表