目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5545 - Half express coupling with hose shank - Stainless steel 316 - Brass
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
04 - Raccords express
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/04_raccords_express/5545.prj},{NB=bene_inox_455457-22},{REF=455457-22},{MAT= Inox 316},{DN=22},{D1=60},{D2=18},{D3=23.7},{L1=74},{L2=44},{POIDS=0.20},{PPATH=5545/5545_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 455457-9
455457-9
Inox 316
9
60
5.5
10.5
74
44
0.12
Béné Inox 455457-11
455457-11
Inox 316
11
60
7.5
12.6
74
44
0.15
Béné Inox 455457-13
455457-13
Inox 316
13
60
8.9
14.6
74
44
0.17
Béné Inox 455457-16
455457-16
Inox 316
16
60
12.2
17.7
74
44
0.17
Béné Inox 455457-19
455457-19
Inox 316
19
60
15
20.7
74
44
0.19
Béné Inox 455457-22
455457-22
Inox 316
22
60
18
23.7
74
44
0.20
Béné Inox 455457-26
455457-26
Inox 316
26
60
20.9
27.7
74
44
0.23
Béné Inox 155457-11
155457-11
Laiton
11
60
7.5
12.6
74
44
0.15
Béné Inox 155457-13
155457-13
Laiton
13
60
8.9
14.6
74
44
0.17
Béné Inox 155457-16
155457-16
Laiton
16
60
12.2
17.7
74
44
0.17
Béné Inox 155457-19
155457-19
Laiton
19
60
15
20.7
74
44
0.19
Béné Inox 155457-22
155457-22
Laiton
22
60
18
23.7
74
44
0.20
Béné Inox 155457-26
155457-26
Laiton
26
60
20.9
27.7
74
44
0.23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表