目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5541 - Gasket for Guillemin symmetrical half coupling
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
02 - Raccords symétriques Guillemin
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/02_demi-raccords_symetriques_guillemin/5541.prj},{NB=bene_inox_955412-100},{REF=955412-100},{DN=100},{MAT=EPDM},{D1=114},{D2=103},{E=7},{X=9},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diametre nominal
[mm]
MAT
Matières
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 955411-15
955411-15
15
NBR
22
17
3.5
Béné Inox 955411-20
955411-20
20
NBR
28
23
3.5
Béné Inox 955411-25
955411-25
25
NBR
34
27
4
Béné Inox 955411-32
955411-32
32
NBR
38
32
4.5
Béné Inox 955411-40
955411-40
40
NBR
51
43
5
Béné Inox 955411-50
955411-50
50
NBR
64
54
5
Béné Inox 955411-65
955411-65
65
NBR
78
68
6
Béné Inox 955411-80
955411-80
80
NBR
95
85
6
Béné Inox 955411-100
955411-100
100
NBR
114
103
7
Béné Inox 955412-15
955412-15
15
EPDM
22
17
3.5
Béné Inox 955412-20
955412-20
20
EPDM
28
23
3.5
Béné Inox 955412-25
955412-25
25
EPDM
34
27
4
Béné Inox 955412-32
955412-32
32
EPDM
38
32
4.5
Béné Inox 955412-40
955412-40
40
EPDM
51
43
5
Béné Inox 955412-50
955412-50
50
EPDM
64
54
5
Béné Inox 955412-65
955412-65
65
EPDM
78
68
6
Béné Inox 955412-80
955412-80
80
EPDM
95
85
6
Béné Inox 955412-100
955412-100
100
EPDM
114
103
7
Béné Inox 955413-15
955413-15
15
FPM
22
17
3.5
Béné Inox 955413-20
955413-20
20
FPM
28
23
3.5
Béné Inox 955413-25
955413-25
25
FPM
34
27
4
Béné Inox 955413-32
955413-32
32
FPM
38
32
4.5
Béné Inox 955413-40
955413-40
40
FPM
51
43
5
Béné Inox 955413-50
955413-50
50
FPM
64
54
5
Béné Inox 955413-65
955413-65
65
FPM
78
68
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表