目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5538 - Plug with lock ring and chain - NBR gasket - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
02 - Raccords symétriques Guillemin
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/02_demi-raccords_symetriques_guillemin/5538.prj},{NB=bene_inox_455387-80},{REF=455387-80},{MAT=Inox 316},{DN=80},{D=101.0},{L=55},{POIDS=1.03},{PPATH=5538/5538_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
D
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 455387-15
455387-15
Stainless Steel 316
15
25.0
21
0.06
Béné Inox 455387-20
455387-20
Stainless Steel 316
20
31.0
28
0.13
Béné Inox 455387-25
455387-25
Stainless Steel 316
25
36.5
30
0.16
Béné Inox 455387-32
455387-32
Stainless Steel 316
32
41.0
30
0.18
Béné Inox 455387-40
455387-40
Stainless Steel 316
40
54.0
39
0.30
Béné Inox 455387-50
455387-50
Stainless Steel 316
50
68.0
41
0.46
Béné Inox 455387-65
455387-65
Stainless Steel 316
65
83.0
45
0.63
Béné Inox 455387-80
455387-80
Stainless Steel 316
80
101.0
55
1.03
Béné Inox 455387-100
455387-100
Stainless Steel 316
100
121.0
57
1.41
Béné Inox 755387-20
755387-20
Aluminium
20
31.0
21
0.13
Béné Inox 755387-25
755387-25
Aluminium
25
36.0
28
0.16
Béné Inox 755387-32
755387-32
Aluminium
32
41.0
30
0.18
Béné Inox 755387-40
755387-40
Aluminium
40
54.0
30
0.30
Béné Inox 755387-50
755387-50
Aluminium
50
68.0
39
0.46
Béné Inox 755387-65
755387-65
Aluminium
65
83.0
41
0.63
Béné Inox 755387-80
755387-80
Aluminium
80
101.0
45
1.03
Béné Inox 755387-100
755387-100
Aluminium
100
121.0
55
1.41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表