카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5514 - Adaptateur femelle type A - Inox 316 ou aluminium
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/5514.prj},{NB=bene_inox_455142-150},{REF=455142-150},{MAT=Inox 316},{DN=150},{DNP=6''},{D1=175.9},{D2=155.0},{F=6''},{L1=81},{L2=56.5},{S=-},{POIDS=2.00},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 455142-15
455142-15
Inox 316
15
1/2''
23.8
14.0
1/2''
39
25.5
26
0.07
Béné Inox 455142-20
455142-20
Inox 316
20
3/4''
32.1
21.0
3/4''
43
29
33
0.12
Béné Inox 455142-25
455142-25
Inox 316
25
1''
36.7
24.0
1''
48
34.5
38
0.15
Béné Inox 455142-32
455142-32
Inox 316
32
1''1/4
45.5
29.0
1''1/4
54
40
47
0.23
Béné Inox 455142-40
455142-40
Inox 316
40
1''1/2
53.4
36.5
1''1/2
56
41.5
54
0.32
Béné Inox 455142-50
455142-50
Inox 316
50
2''
63
46.0
2''
62
47.5
68
0.43
Béné Inox 455142-65
455142-65
Inox 316
65
2''1/2
75.8
58.5
2''1/2
85
49
81
0.72
Béné Inox 455142-80
455142-80
Inox 316
80
3''
91.5
75.0
3''
70
50.5
97
0.74
Béné Inox 455142-100
455142-100
Inox 316
100
4''
119.5
101.0
4''
75
51.5
123
1.23
Béné Inox 455142-150
455142-150
Inox 316
150
6''
175.9
155.0
6''
81
56.5
-
2.00
Béné Inox 755142-15
755142-15
Aluminium
15
1/2''
23.8
14.0
1/2''
39
25.5
26
0.07
Béné Inox 755142-20
755142-20
Aluminium
20
3/4''
32.1
21.0
3/4''
43
29
33
0.12
Béné Inox 755142-25
755142-25
Aluminium
25
1''
36.7
24.0
1''
48
34.5
38
0.15
Béné Inox 755142-32
755142-32
Aluminium
32
1''1/4
45.5
29.0
1''1/4
54
40
47
0.23
Béné Inox 755142-40
755142-40
Aluminium
40
1''1/2
53.4
36.5
1''1/2
56
41.5
54
0.32
Béné Inox 755142-50
755142-50
Aluminium
50
2''
63
46.0
2''
62
47.5
68
0.43
Béné Inox 755142-65
755142-65
Aluminium
65
2''1/2
75.8
58.5
2''1/2
85
49
81
0.72
Béné Inox 755142-80
755142-80
Aluminium
80
3''
91.5
75.0
3''
70
50.5
97
0.74
Béné Inox 755142-100
755142-100
Aluminium
100
4''
119.5
101.0
4''
75
51.5
123
1.23
Béné Inox 755142-150
755142-150
Aluminium
150
6''
175.9
155.0
6''
81
56.5
-
2.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 5516 - BSPT threaded male adapter - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5513 - BSP threaded female coupler - NBR gasket - Stainless steel 316...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5517 - DC cap for adapter - NBR gasket - Stainless steel 316 - Alumin...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5518 - DP plug for coupler - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5515 - Adapter with hose shank - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5512 - Coupler with hose shank - NBR gasket - Stainless steel 316 - A...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5511 - BSPT threaded coupler - NBR gasket - Stainless steel 316 - Alu...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5503 - Coupler with hose shank and collar - NBR Gasket - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5521 - Coupler with butt welding end - NBR gasket - Stainless steel 3...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5504 - Adapter with hose shank and collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5523 - Adapter with butt welding end - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5507 - Coupler with smooth tail and collar - NBR Gasket - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성