目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5238 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5238.prj},{NB=bene_inox_652383-5032},{REF=652383-5032},{FORM=Gaz},{MAT=Inox 316 L},{DN=50-32},{F1=1\"1/4},{F2=2\"},{L1=51},{L2=19},{L3=27},{S=65},{POIDS=0.39},{FOR=1.000},{DN1=50.000},{DN2=32.000},{DG1=59.614},{DF2=42.200},{DG2=41.910},{EDG2=4.100},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[Pouces]
F2
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 652383-86
652383-86
Gaz
Inox 316 L
8-6
1/8"
1/4"
25
10
12
17
0.05
Béné Inox 652383-106
652383-106
Gaz
Inox 316 L
10-6
1/8"
3/8"
28
11
14
23
0.05
Béné Inox 652383-108
652383-108
Gaz
Inox 316 L
10-8
1/4"
3/8"
28
11
14
23
0.05
Béné Inox 652383-156
652383-156
Gaz
Inox 316 L
15-6
1/8"
1/2"
30
11
16
24
0.04
Béné Inox 652383-158
652383-158
Gaz
Inox 316 L
15-8
1/4"
1/2"
30
11
16
24
0.04
Béné Inox 652383-1510
652383-1510
Gaz
Inox 316 L
15-10
3/8"
1/2"
30
11
16
24
0.04
Béné Inox 652383-208
652383-208
Gaz
Inox 316 L
20-8
1/4"
3/4"
33
11
18
30
0.06
Béné Inox 652383-2010
652383-2010
Gaz
Inox 316 L
20-10
3/8"
3/4"
33
11
18
30
0.06
Béné Inox 652383-2015
652383-2015
Gaz
Inox 316 L
20-15
1/2"
3/4"
36
14
18
30
0.10
Béné Inox 652383-2510
652383-2510
Gaz
Inox 316 L
25-10
3/8"
1"
37
11
22
38
0.12
Béné Inox 652383-2515
652383-2515
Gaz
Inox 316 L
25-15
1/2"
1"
40
14
22
38
0.12
Béné Inox 652383-2520
652383-2520
Gaz
Inox 316 L
25-20
3/4"
1"
40
14
22
38
0.12
Béné Inox 652383-3220
652383-3220
Gaz
Inox 316 L
32-20
3/4"
1"1/4
44
14
25
50
0.28
Béné Inox 652383-3225
652383-3225
Gaz
Inox 316 L
32-25
1"
1"1/4
48
18
25
50
0.28
Béné Inox 652383-4025
652383-4025
Gaz
Inox 316 L
40-25
1"
1"1/2
49
18
25
55
0.32
Béné Inox 652383-4032
652383-4032
Gaz
Inox 316 L
40-32
1"1/4
1"1/2
49
19
25
55
0.32
Béné Inox 652383-5032
652383-5032
Gaz
Inox 316 L
50-32
1"1/4
2"
51
19
27
65
0.39
Béné Inox 652383-5040
652383-5040
Gaz
Inox 316 L
50-40
1"1/2
2"
51
19
27
65
0.39
Béné Inox 652383-6540
652383-6540
Gaz
Inox 316 L
65-40
1"1/2
2"1/2
59
25
28
80
0.55
Béné Inox 652383-6550
652383-6550
Gaz
Inox 316 L
65-50
2"
2"1/2
59
25
28
80
0.55
Béné Inox 652383-8050
652383-8050
Gaz
Inox 316 L
80-50
2"
3"
65
26
30
90
0.95
Béné Inox 652383-8065
652383-8065
Gaz
Inox 316 L
80-65
2"1/2
3"
65
30
30
90
0.95
Béné Inox 652385-86
652385-86
NPT
Inox 316 L
8-6
1/8"
1/4"
25
10
12
17
0.05
Béné Inox 652385-106
652385-106
NPT
Inox 316 L
10-6
1/8"
3/8"
28
11
14
23
0.05
Béné Inox 652385-108
652385-108
NPT
Inox 316 L
10-8
1/4"
3/8"
28
11
14
23
0.05
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表