Modèle R1-10-SKF - Roulement rigide à billes à deux rangées - série 4000
MICHAUD CHAILLY - Direct Transmission
Roulements
rigides
Powered by
CAD모델 선택
{michaud_chailly_transmission/roulements/rigides/r1_10_skf.prj},{NB=michaud_chailly_4213ATN9},{D1=65.000},{D2=120.000},{L1=31.0},{DD1=82.90},{D11=99.10},{D1X=0.00},{HH=0.000},{R0MAX=0.000},{R0=0.000},{R12=1.50},{PITCH=91.00},{DW=13.494},{DDAMIN=74.000},{DDAMAX=0.000},{DDBMIN=0.000},{DDBMAX=0.000},{DBMIN=0.000},{DAMAX=111.000},{BBAMIN=0.000},{CAMAX=0.000},{RAMAX=1.500},{LOAD1=67.600},{LOAD2=67.000},{LOAD3=2.800},{SPEED1=8500},{SPEED2=4800},{KR=0.050},{F0=15.000},{Z=12},{II=2},{MASS=1.450},{DESIGNATION=4213 ATN9},{REF=4213ATN9},{MODELE=R1-10},{MARQUE=SKF},{JEU=CN},{CAGE=POLYAMIDE},{SPECIFICATION=-},{POIDS=1,415},{SCHEMA=0},{C=},{CX=},{CXX=},{XXVARIANT=},{XXDESIGN=Double row},{XXSEALING=No seals},{VARIANT=},{DD2=},{DD2X=},{D22=},{D3=},{D3X=},{D4=},{BB=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
SCHEMA
ⁿ/ₐ
Michaud Chailly 4200ATN9
4200ATN9
SKF
CN
POLYAMIDE
-
10.000
30.000
14.0
0,047
0
Michaud Chailly 4201ATN9
4201ATN9
SKF
CN
POLYAMIDE
-
12.000
32.000
14.0
0,051
0
Michaud Chailly 4202ATN9
4202ATN9
SKF
CN
POLYAMIDE
-
15.000
35.000
14.0
0,06
0
Michaud Chailly 4203 ATN9...
4203 ATN9/W64
SKF
CN
POLYAMIDE
GRAISSE SOLIDE
17.000
40.000
16.0
0,1
0
Michaud Chailly 4203ATN9
4203ATN9
SKF
CN
POLYAMIDE
-
17.000
40.000
16.0
0,093
0
Michaud Chailly 4204ATN9
4204ATN9
SKF
CN
POLYAMIDE
-
20.000
47.000
18.0
0,141
0
Michaud Chailly 4205ATN9
4205ATN9
SKF
CN
POLYAMIDE
-
25.000
52.000
18.0
0,161
0
Michaud Chailly 4206ATN9
4206ATN9
SKF
CN
POLYAMIDE
-
30.000
62.000
20.0
0,266
0
Michaud Chailly 4207ATN9
4207ATN9
SKF
CN
POLYAMIDE
-
35.000
72.000
23.0
0,412
0
Michaud Chailly 4208ATN9
4208ATN9
SKF
CN
POLYAMIDE
-
40.000
80.000
23.0
0,492
0
Michaud Chailly 4209ATN9
4209ATN9
SKF
CN
POLYAMIDE
-
45.000
85.000
23.0
0,531
0
Michaud Chailly 4210ATN9
4210ATN9
SKF
CN
POLYAMIDE
-
50.000
90.000
23.0
0,569
0
Michaud Chailly 4211ATN9
4211ATN9
SKF
CN
POLYAMIDE
-
55.000
100.000
25.0
0,786
0
Michaud Chailly 4212ATN9
4212ATN9
SKF
CN
POLYAMIDE
-
60.000
110.000
28.0
1,07
0
Michaud Chailly 4213ATN9
4213ATN9
SKF
CN
POLYAMIDE
-
65.000
120.000
31.0
1,415
0
Michaud Chailly 4214ATN9
4214ATN9
SKF
CN
POLYAMIDE
-
70.000
125.000
31.0
1,49
0
Michaud Chailly 4215ATN9
4215ATN9
SKF
CN
POLYAMIDE
-
75.000
130.000
31.0
1,56
0
Michaud Chailly 4216ATN9
4216ATN9
SKF
CN
POLYAMIDE
-
80.000
140.000
33.0
1,95
0
Michaud Chailly 4218ATN9
4218ATN9
SKF
CN
POLYAMIDE
-
90.000
160.000
40.0
3,107
0
Michaud Chailly 4301ATN9
4301ATN9
SKF
CN
POLYAMIDE
-
12.000
37.000
17.0
0,091
0
Michaud Chailly 4302ATN9
4302ATN9
SKF
CN
POLYAMIDE
-
15.000
42.000
17.0
0,116
0
Michaud Chailly 4303ATN9
4303ATN9
SKF
CN
POLYAMIDE
-
17.000
47.000
19.0
0,158
0
Michaud Chailly 4304ATN9
4304ATN9
SKF
CN
POLYAMIDE
-
20.000
52.000
21.0
0,204
0
Michaud Chailly 4305ATN9
4305ATN9
SKF
CN
POLYAMIDE
-
25.000
62.000
24.0
0,331
0
Michaud Chailly 4306ATN9
4306ATN9
SKF
CN
POLYAMIDE
-
30.000
72.000
27.0
0,496
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성