目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8045 - Forged clamp concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8045.prj},{NB=bene_inox_680454-400300},{REF=680454-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L=127.0},{POIDS=0,883},{L1=54.0},{L2=38.1},{L3=22.700},{L4=42.000},{E1=2.11},{E2=1.65},{GORGED3=type B},{D3=119.000},{DG3=110.000},{LC3=2.850},{GORGED4=type B},{D4=91.000},{DG4=83.500},{LC4=2.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
[pouce]
D1
[mm]
D2P
[pouce]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680454-038025
680454-038025
Inox 316L
SF4
3/8"
9.53
1/4"
6.35
66.7
0,049
Béné Inox 680454-050025
680454-050025
Inox 316L
SF4
1/2"
12.70
1/4"
6.35
73.0
0,055
Béné Inox 680454-050038
680454-050038
Inox 316L
SF4
1/2"
12.70
3/8"
9.53
73.0
0.,056
Béné Inox 680454-075038
680454-075038
Inox 316L
SF4
3/4"
19.05
3/8"
9.53
76.2
0,070
Béné Inox 680454-075050
680454-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
79.4
0,072
Béné Inox 680454-100038
680454-100038
Inox 316L
SF4
1"
25.40
3/8"
9.53
82.6
0,152
Béné Inox 680454-100050
680454-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
88.9
0,155
Béné Inox 680454-100075
680454-100075
Inox 316L
SF4
1"
25.40
3/4"
19.05
79.4
0,144
Béné Inox 680454-150038
680454-150038
Inox 316L
SF4
1" 1/2
38.10
3/8"
9.53
101.6
0,213
Béné Inox 680454-150050
680454-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
95.3
0,199
Béné Inox 680454-150075
680454-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
101.6
0,206
Béné Inox 680454-150100
680454-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
88.9
0,234
Béné Inox 680454-200050
680454-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
117.0
0,336
Béné Inox 680454-200075
680454-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
111.1
0,324
Béné Inox 680454-200100
680454-200100
Inox 316L
SF4
2"
50.80
1"
25.40
111.1
0,369
Béné Inox 680454-200150
680454-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
88.9
0,278
Béné Inox 680454-250050
680454-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
149.3
0,523
Béné Inox 680454-250075
680454-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
142.9
0,510
Béné Inox 680454-250100
680454-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
142.9
0,559
Béné Inox 680454-250150
680454-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
111.1
0,447
Béné Inox 680454-250200
680454-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
88.9
0,366
Béné Inox 680454-300050
680454-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
193.7
0,774
Béné Inox 680454-300075
680454-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
181.0
0,752
Béné Inox 680454-300100
680454-300100
Inox 316L
SF4
3"
76.20
1"
25.40
168.3
0,777
Béné Inox 680454-300150
680454-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
133.4
0,652
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表