目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8027 - Clamp tee - Reduced sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8027.prj},{NB=bene_inox_680274-400300},{REF=680274-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L1=120.7},{L2=111.1},{POIDS=1,416},{E1=2.11},{E2=1.65},{GORGED3=type B},{D3=119.000},{DG3=110.000},{LC3=2.850},{GORGED4=type B},{D4=91.00},{DG4=83.500},{LC4=2.850},{TYPE=type A},{DG=20.20},{LC=3.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2P
[pouce]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680274-050038
680274-050038
Inox 316L
SF4
1/2"
12.70
3/8"
9.53
60.3
60.3
0,098
Béné Inox 680274-075050
680274-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
63.5
63.5
0,135
Béné Inox 680274-100025
680274-100025
Inox 316L
SF4
1"
25.40
1/4"
6.35
66.7
66.7
0,262
Béné Inox 680274-100050
680274-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
66.7
66.7
0,275
Béné Inox 680274-100075
680274-100075
Inox 316L
SF4
1"
25.40
3/4"
19.05
66.7
66.7
0,283
Béné Inox 680274-150050
680274-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
73.0
73.0
0,302
Béné Inox 680274-150075
680274-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
73.0
73.0
0,31
Béné Inox 680274-150100
680274-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
73.0
73.0
0,381
Béné Inox 680274-200050
680274-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
85.7
79.4
0,448
Béné Inox 680274-200075
680274-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
85.7
79.4
0,454
Béné Inox 680274-200100
680274-200100
Inox 316L
SF4
2"
50.80
1"
25.40
85.7
79.4
0,53
Béné Inox 680274-200150
680274-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
85.7
79.4
0,519
Béné Inox 680274-250050
680274-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
92.1
85.7
0,597
Béné Inox 680274-250075
680274-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
92.1
85.7
0,604
Béné Inox 680274-250100
680274-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
92.1
85.7
0,675
Béné Inox 680274-250150
680274-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
92.1
85.7
0,663
Béné Inox 680274-250200
680274-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
92.1
85.7
0,698
Béné Inox 680274-300050
680274-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
98.4
92.1
0,759
Béné Inox 680274-300075
680274-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
98.4
92.1
0,766
Béné Inox 680274-300100
680274-300100
Inox 316L
SF4
3"
76.20
1"
25.40
98.4
92.1
0,837
Béné Inox 680274-300150
680274-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
98.4
92.1
0,825
Béné Inox 680274-300200
680274-300200
Inox 316L
SF4
3"
76.20
2"
50.80
98.4
92.1
0,859
Béné Inox 680274-300250
680274-300250
Inox 316L
SF4
3"
76.20
2" 1/2
63.50
98.4
92.1
0,894
Béné Inox 680274-400050
680274-400050
Inox 316L
SF4
4"
101.60
1/2"
12.70
120.7
104.8
1,231
Béné Inox 680274-400075
680274-400075
Inox 316L
SF4
4"
101.60
3/4"
19.05
120.7
104.8
1,238
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表