目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58628 - Manual diaphragm valve - Flanged - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
05_vannes_a_membranes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/05_vannes_a_membranes/58628.prj},{NB=bene_inox_458628-32},{REF=458628-32},{MAT=Inox 316},{DN=32},{F=1\"1/4},{D1=120},{D2=140},{L1=180},{L2=150},{POIDS=6,40},{PPATH=5862/5862_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
F
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 458628-15
458628-15
Inox 316
15
1/2"
59
95
130
90
1,70
Béné Inox 458628-20
458628-20
Inox 316
20
3/4"
80
105
150
110
3,10
Béné Inox 458628-25
458628-25
Inox 316
25
1"
80
115
160
118
3,80
Béné Inox 458628-32
458628-32
Inox 316
32
1"1/4
120
140
180
150
6,40
Béné Inox 458628-40
458628-40
Inox 316
40
1"1/2
120
150
200
153
7,10
Béné Inox 458628-50
458628-50
Inox 316
50
2"
120
165
230
176
9,50
Béné Inox 458628-65
458628-65
Inox 316
65
2"1/2
198
185
290
265
19,00
Béné Inox 458628-80
458628-80
Inox 316
80
3"
198
200
310
265
21,00
Béné Inox 458628-100
458628-100
Inox 316
100
4"
252
220
350
330
26,00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表