目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58414 - Butterfly valve with locating holes - GJS500-7 cast iron body - CF8M stainless steel butterfly - Silicone gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58414.prj},{NB=bene_inox_458414-65_1},{REF=458414-65},{MAT=Silicone},{DN=65},{DNP=2\"1/2},{D=65},{L1=46},{L2=233},{L3=205},{POIDS=4.5},{V=1},{INFOS=INFOTEXTE},{X=3},{PPATH=58414/58414_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458414-40
458414-40
Silicone
40
1"1/2
40
33
210
205
3.0
Béné Inox 458414-50
458414-50
Silicone
50
2"
50
43
227
205
3.5
Béné Inox 458414-65
458414-65
Silicone
65
2"1/2
65
46
233
205
4.5
Béné Inox 458414-80
458414-80
Silicone
80
3"
80
46
241
205
6.5
Béné Inox 458414-100
458414-100
Silicone
100
4"
100
52
256
205
8.0
Béné Inox 458414-125
458414-125
Silicone
125
5"
125
56
278
250
11.0
Béné Inox 458414-150
458414-150
Silicone
150
6"
150
56
287
400
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表