目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57346 - Gasket for metric flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57346.prj},{NB=bene_inox_957346-70},{REF=957346-70},{MAT=EPDM ACS},{DN=65},{PN=PN10-40},{D1=127},{D2=71},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957346-19
957346-19
EPDM ACS
15
PN10-40
51
20
2
Béné Inox 957346-23
957346-23
EPDM ACS
20
PN10-40
61
24
2
Béné Inox 957346-29
957346-29
EPDM ACS
25
PN10-40
71
30
2
Béné Inox 957346-35
957346-35
EPDM ACS
32
PN10-40
82
36
2
Béné Inox 957346-41
957346-41
EPDM ACS
40
PN10-40
92
42
2
Béné Inox 957346-53
957346-53
EPDM ACS
50
PN10-40
107
54
2
Béné Inox 957346-70
957346-70
EPDM ACS
65
PN10-40
127
71
2
Béné Inox 957346-85
957346-85
EPDM ACS
80
PN10-40
142
86
2
Béné Inox 957346-104
957346-104
EPDM ACS
100
PN10-16
162
105
2
Béné Inox 957346-129
957346-129
EPDM ACS
125
PN10-16
192
130
2
Béné Inox 957346-154
957346-154
EPDM ACS
150
PN10-16
218
155
2
Béné Inox 957346-204
957346-204
EPDM ACS
200
PN10-16
273
205
2
Béné Inox 957346-254
957346-254
EPDM ACS
250
PN10
328
255
2
Béné Inox 957346-304
957346-304
EPDM ACS
300
PN10
378
305
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表