目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43804 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 985 - Acier galvanisé à chaud classe 8
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous autofreinés
Non metal ring
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_autofreines/anneau_non_metal/43804.prj},{NB=emile_maurin_4380412},{REF=4380412},{MAT=Acier zingué classe 6},{D=12.0},{D1=10.106},{P=1.750},{DA=13.000},{M=12.0},{M1=8.000},{S=19.0},{IDNR=},{NENN=M12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 4380410
4380410
Acier zingué classe 6
10.0
10.0
17.0
Emile Maurin 4380412
4380412
Acier zingué classe 6
12.0
12.0
19.0
Emile Maurin 4380416
4380416
Acier zingué classe 6
16.0
16.0
24.0
Emile Maurin 4380420
4380420
Acier zingué classe 6
20.0
20.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表