目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 26-360 - Sauterelle pneumatique à bras plein
EMILE MAURIN - Eléments Standard Mécaniques
Sauterelles
Sauterelles pneumatiques
26_36
Powered by
CAD模型選擇
{emile_maurin_esm/sauterelles/sauterelles_pneumatiques/26_36/26_360.prj},{NB=emile_maurin_26-360-00_0},{REF=26-360-00},{BESTNR=92320},{ALPHA=0},{VERS=1.000},{D1=4.5},{D2=6},{D3=16},{D4=M 6},{H1=76},{H2=52.5},{H3=47},{H4=25},{H5=10},{H6=6},{H7=27},{L1=230},{L2=175},{L3=15},{L4=34},{L5=6},{L6=14},{L7=14},{L8=177},{L9=35},{L10=27},{L11=5},{L12=22},{L13=7},{L14=11},{L15=22},{L16=40},{F1=0.6},{F2=1},{F3=0.2},{F4=0.4},{F5=0.1},{VN=0.1},{INFOS=INFOTEXTE},{INFO1=26-36.txt},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
F1
[kN]
F2
[kN]
F3
[kN]
F4
[kN]
F5
[kN]
VN
[dm3]
Emile Maurin 26-360-00
26-360-00
4.5
6
16
M 6
76
52.5
47
25
10
6
27
230
175
15
34
6
14
14
177
35
27
5
22
7
11
22
40
0.6
1
0.2
0.4
0.1
0.1
Emile Maurin 26-360-10
26-360-10
7
8
20
M 8
97
68
62
36
12
8
30
266
200
20
40
8
17
17
203
50
35
6
28
8
14
24
40
0.8
1.2
0.6
0.8
0.19
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表