MO15 - Bulkhead Union
C Matic
Category Fittings
Compression Fittings
MO Line - Brass Nickel-Plated Compression Fittings
Powered by
CAD模型選擇
{cmatic/typology/compression_fittings/mo_brass_nickel-plated_compression_fittings/mo15_bulkhead_union.prj},{NB=03050040},{NAME=03050040},{CODE=03050040},{TYPE=MO15 08 00},{MAT=Brass Nickel Plated},{DTUBO=8},{L1=55,5},{L1IN=.236},{CH1=14},{CH2=16},{G=55},{OZ=.635},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=363},{CONF2=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits},{NBCUSTOM=03050040},{NNCUSTOM=MO15},{NTCUSTOM=Bulkhead union},{LINACUSTOM=03050040},{STEPFILE=03050040},{PNGFILE=MO15},{DWGFILE=MO15},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
L1
[mm]
L1IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
03050010
03050010
03050010
MO15 04 00
Brass Nickel Plated
4
57
.197
10
12
27
.317
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
03050020
03050020
03050020
MO15 05 00
Brass Nickel Plated
5
52
.236
12
14
41
.600
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
03050040
03050040
03050040
MO15 08 00
Brass Nickel Plated
8
55,5
.236
14
16
55
.635
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
03050050
03050050
03050050
MO15 10 00
Brass Nickel Plated
10
62,5
.315
19
19
104
.762
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
03050080
03050080
03050080
MO15 15 00
Brass Nickel Plated
15
69,5
.315
27
25
183
1.164
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
03050030
03050030
03050030
MO15 06 00
Brass Nickel Plated
6
51,5
.315
12
14
39
.705
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
03050060
03050060
03050060
MO15 12 00
Brass Nickel Plated
12
64,5
.236
22
22
136
.776
-40 ÷ 150
-40 ÷ 302
60
363
RoHS
Pneumatic, hydraulic and ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表