您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
MM-90 - Air & Hydraulic Manifolds - Straight/Single-Sided
Reid Supply
Pneumatics & Hydraulics
Valves & Manifolds
Manifolds
Manifolds
Powered by
CAD模型選擇
{reidsupply/l1_v00000000/l2_v04000000/l3_v04010000/manifolds/mm-90.prj},{NB=MM-330},{PN=MM-330},{NUMBEROFPORTS=6},{NPTA=0.37500000},{B=9.25},{C=1.12},{D=1.50},{E=1.50},{F=6.00},{G=0.88},{NPTH=0.50000000},{J=0.200},{EBY2SKETCH12=0.750},{EBY2SKETCH14=0.750},{EBY2SKETCH3=0.750},{EBY2SKETCH8=0.750},{FORGLPATTERN1=1.497500000000000},{FORGLPATTERN2=1.497500000000000},{FORGLPATTERN3=1.497500000000000},{FORGLPATTERN4=1.497500000000000},{FORGLPATTERN5=1.497500000000000},{NOOFPORTSBY2LP2=3.000},{NOOFPORTSBY2LP3=3.000},{NOOFPORTSBY2LP4=3.000},{NOOFPORTSBY2LP5=3.000},{EBY2SKETCH10=0.750},{NOOFPORTSBY2LP1=3.000},{JSKETCH4=0.200},{D1EXTRUDE1=1.500},{BBY2=4.625},{B2E2G=2.995},{PITCH=1.497500000000000},{AMERSID=1057366},{APACID=-},{EMEAID=-},{STATE1NPTTAPP1=S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NUMBEROFPORTS
No. of Ports
ⁿ/ₐ
NPTA
A Port Size
[Inch]
B
B Length
[Inch]
C
C Inside Diameter
[Inch]
D
D Outside Diameter
[Inch]
E
E Port Spacing Center to Center
[Inch]
F
F Hole Spacing Center to Center
[Inch]
G
G Port Spacing
[Inch]
NPTH
H Port Size
[Inch]
J
J Hole Size
[Inch]
MM-90
MM-90
1057391
-
-
4
1/8
3.25
0.70
1.00
0.75
1.50
0.50
1/4
0.170
MM-50
MM-50
1057376
-
-
4
1/8
4.12
0.88
1.25
0.88
1.75
0.75
3/8
0.200
MM-10
MM-10
1057351
-
-
4
1/4
4.12
0.88
1.25
0.88
1.75
0.75
3/8
0.200
MM-210
MM-210
1057357
-
-
4
1/4
6.25
0.88
1.25
1.50
3.00
0.88
3/8
0.200
MM-230
MM-230
1057359
-
-
4
1/4
9.75
1.62
2.25
2.25
4.50
1.50
1
0.265
MM-200
MM-200
1057356
-
-
4
3/8
4.75
1.12
1.50
1.00
2.00
0.88
1/2
0.200
MM-220
MM-220
1057358
-
-
4
3/8
6.25
1.12
1.50
1.50
3.00
0.88
1/2
0.200
MM-240
MM-240
1057360
-
-
4
3/8
9.75
1.62
2.25
2.25
4.50
1.50
1
0.265
MM-250
MM-250
1057361
-
-
4
1/2
9.75
1.62
2.25
2.25
4.50
1.50
1
0.265
MM-260
MM-260
1057362
-
-
4
3/4
12.00
1.62
2.25
3.00
6.00
1.50
1
0.265
MM-100
MM-100
1057352
-
-
6
1/8
4.75
0.70
1.00
0.75
3.00
0.50
1/4
0.170
MM-60
MM-60
1057379
-
-
6
1/8
5.88
0.88
1.25
0.88
3.50
0.75
3/8
0.200
MM-20
MM-20
1057355
-
-
6
1/4
5.88
0.88
1.25
0.88
3.50
0.75
3/8
0.200
MM-320
MM-320
1057365
-
-
6
1/4
9.25
0.88
1.25
1.50
6.00
0.88
3/8
0.200
MM-310
MM-310
1057364
-
-
6
3/8
6.75
1.12
1.50
1.00
4.00
0.88
1/2
0.200
MM-330
MM-330
1057366
-
-
6
3/8
9.25
1.12
1.50
1.50
6.00
0.88
1/2
0.200
MM-350
MM-350
1057367
-
-
6
3/8
14.25
1.62
2.25
2.25
9.00
1.50
1
0.265
MM-360
MM-360
1057368
-
-
6
1/2
14.25
1.62
2.25
2.25
9.00
1.50
1
0.265
MM-110
MM-110
1057353
-
-
8
1/8
6.25
0.70
1.00
0.75
4.50
0.50
1/4
0.170
MM-70
MM-70
1057383
-
-
8
1/8
7.62
0.88
1.25
0.88
5.25
0.75
3/8
0.200
MM-30
MM-30
1057363
-
-
8
1/4
7.62
0.88
1.25
0.88
5.25
0.75
3/8
0.200
MM-420
MM-420
1057371
-
-
8
1/4
12.25
0.88
1.25
1.50
9.00
0.88
3/8
0.200
MM-440
MM-440
1057373
-
-
8
1/4
18.75
1.62
2.25
2.25
13.50
1.50
1
0.265
MM-410
MM-410
1057370
-
-
8
3/8
8.75
1.12
1.50
1.00
6.00
0.88
1/2
0.200
MM-430
MM-430
1057372
-
-
8
3/8
12.25
1.12
1.50
1.50
9.00
0.88
1/2
0.200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表