ML 500 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
ML
ML 500
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ml/ml_500/ml_500_tab.prj},{NB=ML500-025-B(0-200-senza000)},{CODICE=ML500-025-B},{VER=0.000},{CU=25},{F0=510},{F1=873},{L=105},{LMIN=80},{CX=0},{PX=200},{FIS=senza},{CS=0},{R=0.000},{T=0},{P=200},{V=0},{S=2.54},{W=0.36},{RC=1},{PMIN=20},{FX='senza','senza'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R5=0,'-'},{R3=0,'-'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{CS1=0,'-'},{PRA=2.000},{PPATH=../ml_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
F0
Nominal initial force
[daN]
F1
Nominal final force
[daN]
L
Total length
[mm]
LMIN
Minimum length
[mm]
LX
Length at compression end
[mm]
F0X
Initial force with PX
[daN]
F1X
Final force with CX/PX
[daN]
P
Nominal charging pressure
[bar]
V
Volume
[cm³]
W
Weight
[Kg]
ML500-010-B
ML500-010-B
10
510
739
75
65
75.0
510.0
739.0
200
0
0.3
ML500-015-B
ML500-015-B
15
510
798
85
70
85.0
510.0
798.0
200
0
0.33
ML500-025-B
ML500-025-B
25
510
873
105
80
105.0
510.0
873.0
200
0
0.36
ML500-038-B
ML500-038-B
38
510
941
130
92
130.0
510.0
941.0
200
0
0.42
ML500-050-B
ML500-050-B
50
510
960
155
105
155.0
510.0
960.0
200
0
0.46
ML500-063-B
ML500-063-B
63
510
909
190
127
190.0
510.0
909.0
200
0
0.54
ML500-080-B
ML500-080-B
80
510
932
225
145
225.0
510.0
932.0
200
0
0.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表