ML 1000 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
ML
ML 1000
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ml/ml_1000/ml_1000_tab.prj},{NB=ML1000-080-B(0-200-senza000)},{CODICE=ML1000-080-B},{VER=0.000},{CU=80},{F0=980},{F1=1857},{L=240},{LMIN=160},{CX=0},{PX=200},{FIS=senza},{CS=0},{R=0.000},{T=0},{P=200},{V=0},{S=4.91},{W=0.87},{RC=1},{PMIN=20},{FX='senza','senza'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R5=0,'-'},{R3=0,'-'},{R6=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{T4=0,'-',1,'S-F (tubo HY 400)',2,'H-F90 (tubo HY 400)',3,'H-F90L (tubo HY 400)',4,'H-F45 (tubo HY 400)'},{T5=0,'-',1,'SHF-R (tubo HY 250)',2,'HF-R90 (tubo HY 250)',3,'HF-R45 (tubo HY 250)'},{CS1=0,'-'},{PRA=3.000},{PPATH=../ml_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
F0
Nominal initial force
[daN]
F1
Nominal final force
[daN]
L
Total length
[mm]
LMIN
Minimum length
[mm]
LX
Length at compression end
[mm]
F0X
Initial force with PX
[daN]
F1X
Final force with CX/PX
[daN]
P
Nominal charging pressure
[bar]
V
Volume
[cm³]
W
Weight
[Kg]
ML1000-010-B
ML1000-010-B
10
980
1463
75
65
75.0
980.0
1463.0
200
0
0.4
ML1000-015-B
ML1000-015-B
15
980
1610
85
70
85.0
980.0
1610.0
200
0
0.43
ML1000-025-B
ML1000-025-B
25
980
1812
105
80
105.0
980.0
1812.0
200
0
0.49
ML1000-038-B
ML1000-038-B
38
980
1875
135
97
135.0
980.0
1875.0
200
0
0.58
ML1000-050-B
ML1000-050-B
50
980
1960
160
110
160.0
980.0
1960.0
200
0
0.66
ML1000-063-B
ML1000-063-B
63
980
1772
205
142
205.0
980.0
1772.0
200
0
0.8
ML1000-080-B
ML1000-080-B
80
980
1857
240
160
240.0
980.0
1857.0
200
0
0.87
ML1000-010-BN
ML1000-010-BN
10
980
1463
95
85
95.0
980.0
1463.0
200
18
0.56
ML1000-015-BN
ML1000-015-BN
15
980
1610
105
90
105.0
980.0
1610.0
200
23
0.59
ML1000-025-BN
ML1000-025-BN
25
980
1812
125
100
125.0
980.0
1812.0
200
33
0.65
ML1000-038-BN
ML1000-038-BN
38
980
1875
155
117
155.0
980.0
1875.0
200
48
0.74
ML1000-050-BN
ML1000-050-BN
50
980
1960
180
130
180.0
980.0
1960.0
200
60
0.82
ML1000-063-BN
ML1000-063-BN
63
980
1772
225
162
225.0
980.0
1772.0
200
86
0.96
ML1000-080-BN
ML1000-080-BN
80
980
1857
260
180
260.0
980.0
1857.0
200
103
1.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表