카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
MicroStage MS Linear Units - Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
Thomson Linear
Linear Motion Systems
MicroStage MS Linear Units
Powered by
CAD모델 선택
{thomsonlinear/linear_motion_systems/ms/ms_asmtab.prj},{NB=MS25LAN0090-045N001A0A00},{TU=MS25 = MS25 unit},{TUPN=MS25},{STALG='LA','LA = MS25, 0.25 inch, 0.025 in, preloaded','LB','LB = MS25, 0.25 inch, 0.050 in, preloaded','LC','LC = MS25, 0.25 inch, 0.062 in, preloaded','LD','LD = MS25, 0.25 inch, 0.200 in, preloaded','LE','LE = MS25, 0.25 inch, 0.250 in, preloaded','LF','LF = MS25, 0.25 inch, 0.500 in, preloaded','LG','LG = MS25, 0.25 inch, 1.000 in, preloaded','LH','LH = MS25, 0.25 inch, 1.5 mm, preloaded','LI','LI = MS25, 0.25 inch, 2.0 mm, preloaded','LJ','LJ = MS25, 0.25 inch, 3.0 mm, preloaded'},{OL=90},{ST=LA},{ED=N},{YD=45.0},{BOPT=N},{MFID=1},{BGSCOPT=A},{BROPT=0},{PCOPT=A},{HOPT=0},{SSOPT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PN
Part Number
ⁿ/ₐ
TU
Type of unit
ⁿ/ₐ
MS25LAN0090-045N001A0A00
MS25LAN0090-045N001A0A00
MS25 = MS25 unit
MS33LAN0130-055N001A0A00
MS33LAN0130-055N001A0A00
MS33 =MS33 unit
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2HB AccuSlide Linear Units - Linear Motion Systems with Lead or Ball Screw ...
Thomson Linear
03.11.2023
Stainless Steel Machine Screw Jacks - ActionJac™
Thomson Linear
29.04.2024
Dual Shaft Rail 2DA - RoundRail Linear Guide Systems
Thomson Linear
03.11.2023
2RB SuperSlide Linear Units - Linear Motion Systems with Lead or Ball Screw...
Thomson Linear
03.11.2023
SPEEDLine® WH Linear Units - Linear Motion Systems with Belt Drive
Thomson Linear
03.11.2023
Profile Rail Linear Actuators - Lead Screw Linear Actuators
Helix Linear
30.01.2023
LXM4510, LXM4520 - Single Axis Actuator - LX45 - Motored Standard Type
Misumi
26.11.2021
Reversible Motor
ORIENTALMOTOR Co.,Ltd.
10.04.2024
Z2/Z3 - Linear Lifiting Units Movo Z
Thomson Linear
03.11.2023
WV DYNALine Linear Units - Linear Motion Systems with Lead or Ball Screw Dr...
Thomson Linear
03.11.2023
2EB Series - Linear Motion Systems
Thomson Linear
03.11.2023
2DB SuperSlide Linear Units - Linear Motion Systems with Lead or Ball Screw...
Thomson Linear
03.11.2023
Movopart® MG Linear Units - Screw Driven - Linear Motion Systems with Ball ...
Thomson Linear
03.11.2023
MLS Rotating Screw - Rotating Screw
Thomson Linear
24.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성