您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Micro850 Controller - Micro850 Controller
Rockwell Automation
Programmable Controllers
Programmable Logic Controllers
Powered by
CAD模型選擇
{rockwellautomation/programmable_controllers/programmable_logic_controllers/micro_850_asmtab.prj},{NB=2080-L50E-48QWB},{CN=2080-L50E-48QWB},{DESC=Micro850 Controller, 28-24V DC/V AC Input, 20-Relay Output Controller},{NPW=0.902},{STEP=2080-LC50-48AWB, 2080-LC50-48QBB,2080-LC50-48QVB, 2080-LC50-48QWB},{DIT=24V DC/V AC},{NIP=28},{DOT=Relay},{NOP=20},{CC=No},{MAX=5},{NET=Male RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m},{IPS=},{PRIORITY=275},{PPATH=micro850_parts/micro_850_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
DIT
Digital Input Type
ⁿ/ₐ
NIP
Number of Input Points available
ⁿ/ₐ
DOT
Digital Output type
ⁿ/ₐ
NOP
Number of Output Points Available
ⁿ/ₐ
CC
Conformally Coated
ⁿ/ₐ
MAX
Max number of Plug-in Slots Available
ⁿ/ₐ
NET
Network Media
ⁿ/ₐ
IPS
Input Power Supply
ⁿ/ₐ
2080-L50E-24AWB
2080-L50E-24AWB
Micro850 Controller, 14-1...
0.599
120V AC
14
Relay
10
No
3
Male RJ45 to Male RJ45, U...
2080-L50E-24QBB
2080-L50E-24QBB
Micro850 Controller, 14-2...
0.558
24V DC/V AC
14
24V DC Source
10
No
3
Male RJ45 to Male RJ45, U...
2080-L50E-24QVB
2080-L50E-24QVB
Micro850 Controller, 14-2...
0.560
24V DC/V AC
14
24V DC Sink
10
No
3
Male RJ45 to Male RJ45, U...
2080-L50E-24QWB
2080-L50E-24QWB
Micro850 Controller, 14-2...
0.585
24V DC/V AC
14
Relay
10
No
3
Male RJ45 to Male RJ45, U...
2080-L50E-48AWB
2080-L50E-48AWB
Micro850 Controller, 28-1...
0.934
120V AC
28
Relay
20
No
5
Male RJ45 to Male RJ45, U...
2080-L50E-48QBB
2080-L50E-48QBB
Micro850 Controller, 28-2...
0.859
24V DC/V AC
28
24V DC Source
20
No
5
Male RJ45 to Male RJ45, U...
2080-L50E-48QVB
2080-L50E-48QVB
Micro850 Controller, 28-2...
0.853
24V DC/V AC
28
24V DC Sink
20
No
5
Male RJ45 to Male RJ45, U...
2080-L50E-48QWB
2080-L50E-48QWB
Micro850 Controller, 28-2...
0.902
24V DC/V AC
28
Relay
20
No
5
Male RJ45 to Male RJ45, U...
2080-L50E-48QWBK
2080-L50E-48QWBK
Micro850 Controller, 28-2...
0.912
24V DC/V AC
28
Relay
20
Yes
5
Male RJ45 to Male RJ45, U...
2080-L70E-24AWB
2080-L70E-24AWB
Micro870 EtherNet/IP Cont...
0.594
120V AC
14
Relay
10
No
3
Male RJ45 to Male RJ45, U...
24V DC
2080-L70E-24QBB
2080-L70E-24QBB
Micro870 EtherNet/IP Cont...
0.567
24V DC
14
24V DC Source
10
No
3
Male RJ45 to Male RJ45, U...
24V DC
2080-L70E-24QBBK
2080-L70E-24QBBK
Micro870 EtherNet/IP Cont...
0.572
24V DC
14
24V DC Source
10
Yes
3
Male RJ45 to Male RJ45, U...
24V DC
2080-L70E-24QBBN
2080-L70E-24QBBN
Micro870 EtherNet/IP Cont...
0.558
24V DC
14
24V DC Source
10
No
3
Male RJ45 to Male RJ45, U...
24V DC
2080-L70E-24QWB
2080-L70E-24QWB
Micro870 EtherNet/IP Cont...
0.594
24V DC
14
Relay
10
No
3
Male RJ45 to Male RJ45, U...
24V DC
2080-L70E-24QWBK
2080-L70E-24QWBK
Micro870 EtherNet/IP Cont...
0.594
24V DC
14
Relay
10
Yes
3
Male RJ45 to Male RJ45, U...
24V DC
2080-L70E-24QWBN
2080-L70E-24QWBN
Micro870 EtherNet/IP Cont...
0.594
24V DC
14
Relay
10
No
3
Male RJ45 to Male RJ45, U...
24V DC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Micro820 Controller - Micro820 Controller
Rockwell Automation
11.12.2023
2085 Expansion Modules - 2085 Expansion Modules
Rockwell Automation
11.12.2023
2080 Micro800 System - 2080 Micro800 System
Rockwell Automation
08.02.2024
2711R PanelView 800 HMI Terminals - 2711R PanelView 800 HMI Terminals
Rockwell Automation
08.02.2024
1769 CompactLogix - 1769 CompactLogix
Rockwell Automation
11.12.2023
1794 Flex, Flex Ex, Flex XT I/O System - 1794 Flex
Rockwell Automation
11.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表