MFJ51 52 - Cantilever pin ??¨¨ Guided external thread mounting ??¨¨ Internal threaded hexagon
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mfj51_52.prj},{NB=MFJ51-22A-Y4-F17-G5-E20-N6},{CODE=MFJ51},{TYPE=A-B-C},{MAT=S45C},{SUR=black coating},{SP=22A},{D=22},{DTHE=-0.007/-0.020},{Y=4},{YPOOL=[4:65/1]},{F=17},{FTHE=+0.1/0},{G=5},{GPOOL=[5:20/1]},{E=20},{EPOOL=[20:42/1]},{N=6},{NPOOL=6,8,10,12},{P=16},{M=M16},{MPOOL=16},{S=24},{C=27.6},{DD=21.0},{MM=1.35},{FPOOL21=[10:110/1]},{FPOOL31=[12:110/1]},{FPOOL41=[15:130/1]},{FPOOL51=[17:130/1]},{FPOOL61=[22:130/1]},{FPOOL71=[27:130/1]},{FPOOL81=[32:130/1]},{FPOOL91=[41:130/1]},{ZZYC=0},{YPOOL1=[0,1]},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
P
P g6
[mm]
M
ⁿ/ₐ
S
[mm]
C
(C)
[mm]
MFJ51-6-Y2-F10-G5-E6-N3
MFJ51
With internal thread type...
S45C
Black
6
6
-0.004/-0.015
6
M6
8
9.2
MFJ51-8-Y2-F12-G5-E8-N4
MFJ51
With internal thread type...
S45C
Black
8
8
-0.005/-0.017
8
M8
10
11.5
MFJ51-10-Y2-F12-G5-E10-N4
MFJ51
With internal thread type...
S45C
Black
10
10
-0.005/-0.017
10
M10
13
14.9
MFJ51-12-Y2-F15-G5-E12-N5
MFJ51
With internal thread type...
S45C
Black
12
12
-0.006/-0.020
12
M12
14
16.1
MFJ51-13-Y2-F15-G5-E12-N5
MFJ51
With internal thread type...
S45C
Black
13
13
-0.006/-0.020
12
M12
17
19.6
MFJ51-15-Y2-F17-G5-E12-N6
MFJ51
With internal thread type...
S45C
Black
15
15
-0.006/-0.020
12
M12
17
19.6
MFJ51-16-Y2-F17-G5-E12-N6
MFJ51
With internal thread type...
S45C
Black
16
16
-0.006/-0.020
12
M12
19
21.9
MFJ51-17-Y2-F17-G5-E12-N6
MFJ51
With internal thread type...
S45C
Black
17
17
-0.006/-0.020
12
M12
19
21.9
MFJ51-18-Y2-F17-G5-E12-N6
MFJ51
With internal thread type...
S45C
Black
18
18
-0.006/-0.020
12
M12
24
27.6
MFJ51-20-Y4-F17-G5-E20-N6
MFJ51
With internal thread type...
S45C
Black
20
20
-0.007/-0.023
20
M20
24
27.6
MFJ51-20A-Y4-F17-G5-E20-N...
MFJ51
With internal thread type...
S45C
Black
20A
20
-0.007/-0.023
16
M16
24
27.6
MFJ51-22-Y4-F17-G5-E20-N6
MFJ51
With internal thread type...
S45C
Black
22
22
-0.007/-0.023
20
M20
24
27.6
MFJ51-22A-Y4-F17-G5-E20-N...
MFJ51
With internal thread type...
S45C
Black
22A
22
-0.007/-0.023
16
M16
24
27.6
MFJ52-6-Y2-F10-G5-E6-N3
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
6
6
-0.004/-0.015
6
M6
8
9.2
MFJ52-8-Y2-F12-G5-E8-N4
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
8
M8
10
11.5
MFJ52-10-Y2-F12-G5-E10-N4
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
10
10
-0.005/-0.017
10
M10
13
14.9
MFJ52-12-Y2-F15-G5-E12-N5
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
12
12
-0.006/-0.020
12
M12
14
16.1
MFJ52-13-Y2-F15-G5-E12-N5
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
13
13
-0.006/-0.020
12
M12
17
19.6
MFJ52-15-Y2-F17-G5-E12-N6
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
15
15
-0.006/-0.020
12
M12
17
19.6
MFJ52-16-Y2-F17-G5-E12-N6
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
16
16
-0.006/-0.020
12
M12
19
21.9
MFJ52-17-Y2-F17-G5-E12-N6
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
17
17
-0.006/-0.020
12
M12
19
21.9
MFJ52-18-Y2-F17-G5-E12-N6
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
18
18
-0.006/-0.020
12
M12
24
27.6
MFJ52-20-Y4-F17-G5-E20-N6
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
20
20
-0.007/-0.023
20
M20
24
27.6
MFJ52-20A-Y4-F17-G5-E20-N...
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
20A
20
-0.007/-0.023
16
M16
24
27.6
MFJ52-22-Y4-F17-G5-E20-N6
MFJ52
With internal thread type...
S45C
Electroless nickel platin...
22
22
-0.007/-0.023
20
M20
24
27.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성