您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MF8 - 10-25 mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1A 10-25mm - according to ISO 6432
Accessories P1A
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/p1a/zubehoerp1a/mf8.prj},{NB=P1A-4DMB-12},{ZYL=12.000},{MATERIAL=0},{WEIGHT=0.025},{A1=16.000},{A=5.500},{B=40.000},{C=52.00},{D=30.00},{E=4.000},{F=18.000},{H5=58.000},{R1=15.000},{R2=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ZYL
Cylinder diameter
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
Size of bore
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Thickness
[mm]
F
[mm]
P1A-4CMB
10.000
0.012
4.500
30.000
40.00
22.00
3.000
13.000
P1A-4DMB
12.000
0.025
5.500
40.000
52.00
30.00
4.000
18.000
P1A-4DMB
16.000
0.025
5.500
40.000
52.00
30.00
4.000
18.000
P1A-4HMB
20.000
0.045
6.500
50.000
66.00
40.00
5.000
19.000
P1A-4HMB
25.000
0.045
6.500
50.000
66.00
40.00
5.000
23.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cylinder series P1A 10-25mm according to ISO 6432 - 10-25 mm
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
FBN 8-25 - Flange mounting
Festo
22.08.2023
Cylinder series P1S 10-25mm - according to ISO 6432 - 10-25 mm
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Flexo coupling PM5 - 32-125
PARKER AUTOMATION DIVISION EUROPE
18.05.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表