MEE01 11 - Cantilever pin ??¨¨ Internal thread mounting ??¨¨ With retaining ring groove step type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mee01_11.prj},{NB=MEE02-16-Y7-F10},{CODE=MEE02},{TYPE=A-B},{MAT=S45C},{SUR=electroless nickel plating},{SP=16},{D=16},{DTHE=-0.006/-0.017},{Y=7},{YPOOL=[7:65/1]},{F=10},{FTHE=+0.1/0},{M=M10},{MPOOL=10},{V=19},{H=21},{W=18},{WTHE=0/-0.3},{DD=15.2},{DDTHE=0/-0.090},{MM=1.15},{ZZAD=0},{AD=16},{ZZYC=0},{ZZWC=0},{ZZME=0},{MPOOL1=[5:110/1]},{MPOOL2=[7:110/1]},{MPOOL3=[12:110/1]},{MPOOL4=[17:110/1]},{MPOOL5=[22:110/1]},{MPOOL6=[29:110/1]},{MPOOL7=[38:110/1]},{MPOOL8=[48:110/1]},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
M
ⁿ/ₐ
V
[mm]
H
[mm]
W
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
MM
m
[mm]
NN
n
[mm]
MEE01-6-Y7-F5
MEE01
With retaining ring groov...
S45C
Black
6
6
-0.004/-0.015
M3
8
10
8
5.0
+0.075/3
0.70
2
MEE01-8-Y7-F5
MEE01
With retaining ring groov...
S45C
Black
8
8
-0.005/-0.017
M4
10
12
10
7.0
+0.090/3
0.90
3
MEE01-10-Y7-F5
MEE01
With retaining ring groov...
S45C
Black
10
10
-0.005/-0.017
M6
13
15
13
9.6
0/-0.090
0.90
3
MEE01-12-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
12
12
-0.006/-0.020
M8
15
17
14
11.5
0/-0.090
1.15
4
MEE01-13-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
13
13
-0.006/-0.020
M8
16
18
15
12.4
0/-0.090
1.15
4
MEE01-15-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
15
15
-0.006/-0.020
M10
18
20
17
14.3
0/-0.090
1.15
4
MEE01-16-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
16
16
-0.006/-0.020
M10
19
21
18
15.2
0/-0.090
1.15
4
MEE01-17-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
17
17
-0.006/-0.020
M10
20
23
20
16.2
0/-0.090
1.15
4
MEE01-18-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
18
18
-0.006/-0.020
M10
21
23
20
17.0
0/-0.090
1.35
4
MEE01-20-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
20
20
-0.007/-0.023
M12
24
26
24
19.0
0/-0.210
1.35
4
MEE01-22-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
22
22
-0.007/-0.023
M12
26
28
26
21.0
0/-0.210
1.35
5
MEE01-25-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
25
25
-0.007/-0.023
M16
29
31
27
23.9
0/-0.210
1.35
5
MEE01-25A-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
25A
25
-0.007/-0.023
M12
29
31
27
23.9
0/-0.210
1.35
5
MEE01-30-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
30
30
-0.007/-0.023
M20
34
36
32
28.6
0/-0.210
1.65
5
MEE01-30A-Y7-F10
MEE01
With retaining ring groov...
S45C
Black
30A
30
-0.007/-0.023
M16
34
36
32
28.6
0/-0.210
1.65
5
MEE02-6-Y7-F5
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
6
6
-0.004/-0.015
M3
8
10
8
5.0
+0.075/3
0.70
2
MEE02-8-Y7-F5
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
M4
10
12
10
7.0
+0.090/3
0.90
3
MEE02-10-Y7-F5
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
10
10
-0.005/-0.017
M6
13
15
13
9.6
0/-0.090
0.90
3
MEE02-12-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
12
12
-0.006/-0.020
M8
15
17
14
11.5
0/-0.090
1.15
4
MEE02-13-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
13
13
-0.006/-0.020
M8
16
18
15
12.4
0/-0.090
1.15
4
MEE02-15-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
15
15
-0.006/-0.020
M10
18
20
17
14.3
0/-0.090
1.15
4
MEE02-16-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
16
16
-0.006/-0.020
M10
19
21
18
15.2
0/-0.090
1.15
4
MEE02-17-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
17
17
-0.006/-0.020
M10
20
23
20
16.2
0/-0.090
1.15
4
MEE02-18-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
18
18
-0.006/-0.020
M10
21
23
20
17.0
0/-0.090
1.35
4
MEE02-20-Y7-F10
MEE02
With retaining ring groov...
S45C
Electroless nickel platin...
20
20
-0.007/-0.023
M12
24
26
24
19.0
0/-0.210
1.35
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MEK01_11 - Cantilever Pin, Female Thread Mounting, Stepped Type With Female...
Yiheda 3D Electronic Gallery
20.06.2024
MED01_11 - Cantilever Pin, Female Thread Mounting, Standard Type With Retai...
Yiheda 3D Electronic Gallery
20.06.2024
MJD01_11 - Rolling Pin ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MEF01_06 - Cantilever Pin,With Retaining Ring Groove Type,Hexagonal Type
Yiheda 3D Electronic Gallery
20.06.2024
MDD11_16 - Cantilever Pin, Male Thread Mounting, Standard Type With Retaini...
Yiheda 3D Electronic Gallery
20.06.2024
YFWR - Compressed Spring L Size Designation Type,Outer Diameter Reference T...
Yiheda 3D Electronic Gallery
20.06.2024
TBP31_32 - Retaining Ring For C-Type Shaft,Gb,Spring Steel/Stainless Steel
Yiheda 3D Electronic Gallery
20.06.2024
MFD51_56 - Cantilever Pin, Guided Male Thread Mounting, Hexagonal Type With...
Yiheda 3D Electronic Gallery
20.06.2024
QAC01_51 - Roller-bearing type
Yiheda 3D Electronic Gallery
20.06.2024
HLQ series - slide table cylinder
AirTAC
21.07.2022
MBK01_82 - Rotating Shaft ¡¤ One End Step ¡¤ Both Ends Female Thread Standa...
Yiheda 3D Electronic Gallery
20.06.2024
MEL01_06 - Cantilever Pin,With Internal Thread Type,Hexagonal Type,Internal...
Yiheda 3D Electronic Gallery
20.06.2024
MEJ01_12 - Cantilever Pin,With Internal Thread Type, Standard Type, Interna...
Yiheda 3D Electronic Gallery
20.06.2024
MFD01_08 - Cantilever Pin, Guided Male Thread Mounting, Standard Type With ...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성