目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MDA-L - Latches with adjustable lever
Elesa
GENERAL CATALOGUE
Latches
Latches with handles
MDA-L
Powered by
CAD模型選擇
{elesa/general_catalogue/12/1_latches_with_handles/mda_l/mda_l_asmtab.prj},{NB=Latches with adjustable lever MDA-L-A2},{CODE=37982},{DESCRIPTION=MDA-L-A2},{DIM01=9.5},{DIM02=11÷23},{DIM03=10},{WEIGHT=161},{PPATH=mda_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l
[mm]
DIM02
A1...A5
[mm]
DIM03
b
[mm]
WEIGHT
Weight
[g]
Latches with adjustable l...
37981
MDA-L-A1
9.5
4÷16
6
125
Latches with adjustable l...
37982
MDA-L-A2
9.5
11÷23
10
161
Latches with adjustable l...
37983
MDA-L-A3
-
19÷31
12
224
Latches with adjustable l...
37984
MDA-L-A4
20
27÷39
12
281
Latches with adjustable l...
37985
MDA-L-A5
15
34÷46
12
331
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表