MCSS-AS-L-Mounted to table - Stroke adjuster at extension end
MEDAN
Air cylinders
Slider Cylinder
MCSS-Slide cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/slider_cylinder/mcss/mcss_adjuster_block_l.prj},{NB=MCSS-12L-AS-X12(Mountedtotable)},{TUBEID=12},{ORDER=MCSS-12L-AS-X12},{ADJUSTABLESTR=25},{H=18.5},{I=10},{J=13.0},{Q=M4x12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TUBEID
Tube I.D
[mm]
ORDER
Order code
ⁿ/ₐ
ADJUSTABLESTR
Adjustable stroke range
[mm]
H
Mounted to table
[mm]
I
Mounted to table
[mm]
J
Mounted to table
[mm]
Q
Mounted to table
[mm]
MCSS-6L-AS
6
MCSS-6L-AS
5
12.5
6
8.5
M2.5x8
MCSS-6L-AS-X11
6
MCSS-6L-AS-X11
15
12.5
6
8.5
M2.5x8
MCSS-8L-AS
8
MCSS-8L-AS
5
14.6
7
10.0
M3x10
MCSS-8L-AS-X11
8
MCSS-8L-AS-X11
15
14.6
7
10.0
M3x10
MCSS-8L-AS-X12
8
MCSS-8L-AS-X12
25
14.6
7
10.0
M3x10
MCSS-12L-AS
12
MCSS-12L-AS
5
18.5
10
13.0
M4x12
MCSS-12L-AS-X11
12
MCSS-12L-AS-X11
15
18.5
10
13.0
M4x12
MCSS-12L-AS-X12
12
MCSS-12L-AS-X12
25
18.5
10
13.0
M4x12
MCSS-16L-AS
16
MCSS-16L-AS
5
21.0
12
16.5
M5x16
MCSS-16L-AS-X11
16
MCSS-16L-AS-X11
15
21.0
12
16.5
M5x16
MCSS-16L-AS-X12
16
MCSS-16L-AS-X12
25
21.0
12
16.5
M5x16
MCSS-20L-AS
20
MCSS-20L-AS
5
25.0
13
21.0
M6x20
MCSS-20L-AS-X11
20
MCSS-20L-AS-X11
15
25.0
13
21.0
M6x20
MCSS-20L-AS-X12
20
MCSS-20L-AS-X12
25
25.0
13
21.0
M6x20
MCSS-25L-AS
25
MCSS-25L-AS
5
31.0
17
25.5
M8x25
MCSS-25L-AS-X11
25
MCSS-25L-AS-X11
15
31.0
17
25.5
M8x25
MCSS-25L-AS-X12
25
MCSS-25L-AS-X12
25
31.0
17
25.5
M8x25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表