MCQA-Y - Mounting accessory
MEDAN
Air cylinders
Standard Cylinders
MCQA-Standard cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqa/mcqa_y.prj},{NB=Y-MCQA-80},{IDNR=},{MODEL=MCQA},{TUBE=80},{B=28},{C=32},{CH=55},{D=38},{G=36},{H=32},{KK=M22 x 1.5},{NDM=22},{NP=1.5},{L=71},{M=90.0},{X=18},{D1=22.000},{R=1.500},{D2=2.500},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
G
[mm]
H
[mm]
KK
[mm]
L
[mm]
M
[mm]
X
[mm]
Y-MCQA-40
MCQA
40
16
25
38
26
24
25
M14 x 1.5
55
68.0
12
Y-MCQA-50
MCQA
50
16
27
38
30
28
27
M18 x 1.5
60
75.0
12
Y-MCQA-63
MCQA
63
16
27
38
30
28
27
M18 x 1.5
60
75.0
12
Y-MCQA-80
MCQA
80
28
32
55
38
36
32
M22 x 1.5
71
90.0
18
Y-MCQA-100
MCQA
100
30
35
59
42
40
38
M26 x 1.5
83
104.0
20
Y-MCQA-125
MCQA
125
32
35
76
58
45
38
M30 x 1.5
80
109.0
20
Y-MCQA-150
MCQA
150
40
35
84
54
45
39
M30 x 1.5
80
107.0
25
Y-MCQA-200
MCQA
200
50
67
100
85
70
54
M45 x 1.5
125
167.5
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MCQA-CA - Mounting accessory
MEDAN
11.01.2023
MCQA Pin Y/I - Mounting accessory
MEDAN
11.01.2023
MCQA-FA/FB - Mounting accessory
MEDAN
11.01.2023
MCQA Pin CA/CB - Mounting accessory
MEDAN
11.01.2023
MCGB - Twin-Guide Cylinder
MEDAN
11.01.2023
MCQA - Standard cylinders
MEDAN
11.01.2023
FS - CLEVIS (ROD) MOUNTING
Vesta
01.06.2022
Clevis With Lockable Pin - Zinc coated steel
CY.PAG
14.05.2021
Y-Q1 - Mounting accessory
MINDMAN
03.03.2023
MCQA-FAC/FBC - Mounting accessory
MEDAN
11.01.2023
MCQV3-Y - Mounting accessory
MEDAN
11.01.2023
MB Y - Y Type Double Knuckle Joint
SMC
28.09.2023
MCKMB Y - Y connector
MEDAN
11.01.2023
MCMB Y - Y connector
MEDAN
11.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表