MCCG-LB - Mounting accessory
MEDAN
Air cylinders
Round Cylinders
MCCG-Round cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/round_cylinders/mccg/mccg_lb.prj},{NB=LB-MCCG-40},{MODEL=MCCG},{TUBE=40},{B=54.5},{LC=4},{LD=6.6},{LH=30},{LS=51},{LSL=60},{LT=3.0},{LX=54},{LZ=71},{M=3.3},{W=10.0},{X=16.5},{Y=8.5},{ZF=63.5},{ZD=134.3},{ZDL=143.3},{B1=25},{R1=4.0},{R2=7.0},{R3=8.0},{R=13.0},{R4=3.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
B
[mm]
LC
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LSL
[mm]
LT
[mm]
LX
[mm]
LZ
[mm]
M
[mm]
W
[mm]
X
[mm]
Y
[mm]
ZF
[mm]
ZD
[mm]
ZDL
[mm]
LB-MCCG-20
MCCG
20
34.0
4
6.0
20
45
53
3.0
32
44
2.2
10.0
15.0
7.0
47.0
109.2
117.2
LB-MCCG-25
MCCG
25
38.5
4
6.0
22
45
53
3.0
36
49
2.8
10.0
15.0
7.0
52.0
114.8
122.8
LB-MCCG-32
MCCG
32
45.0
4
6.6
25
45
53
3.0
44
58
2.8
10.0
16.0
8.0
53.0
116.8
124.8
LB-MCCG-40
MCCG
40
54.5
4
6.6
30
51
60
3.0
54
71
3.3
10.0
16.5
8.5
63.5
134.3
143.3
LB-MCCG-50
MCCG
50
70.5
5
9.0
40
55
67
4.5
66
86
4.4
17.5
22.0
11.0
75.5
156.9
168.9
LB-MCCG-63
MCCG
63
82.5
5
11.0
45
55
67
4.5
82
106
5.5
17.5
22.0
13.0
75.5
158.0
170.0
LB-MCCG-80
MCCG
80
101.0
6
11.0
55
60
74
4.5
100
125
5.5
20.0
28.5
14.0
95.0
189.0
203.0
LB-MCCG-100
MCCG
100
121.0
6
14.0
65
60
74
6.0
120
150
6.2
20.0
30.0
16.0
95.0
192.2
206.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表