您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MC23 - Single Banjo Ring
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc23_single_banjo_ring.prj},{NB=02130030},{NAME=02130030},{CODE=02130030},{TYPE=MC23 06 M5},{MAT=Brass Nickel Plated},{VAR_E_TUBO=6},{VAR_I_TUBO=4},{D1=5,1},{D1IN=.201},{L1=9},{L1IN=.354},{L2=20},{L2IN=.787},{L3=4,5},{L3IN=.177},{CH1=9},{G=7,9},{OZ=.279},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02130030},{NNCUSTOM=MC23},{NTCUSTOM=Single Banjo Ring},{LINACUSTOM=02130030},{STEPFILE=02130030},{PNGFILE=MC23},{DWGFILE=MC23},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
[mm]
D1IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02130010
02130010
02130010
MC23 04 M5
Brass Nickel Plated
4
2,5
5,1
.201
9
.354
19
.748
4,5
.177
7
7,6
.268
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130011
02130011
02130011
MC23 04 18
Brass Nickel Plated
4
2,5
10
.394
15
.591
21,5
.846
6
.236
7
12,7
.448
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130019
02130019
02130019
MC23 04 M5 /R
Brass Nickel Plated
4
2,5
7
.276
10
.394
19
.748
3,5
.138
7
5,5
.194
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130020
02130020
02130020
MC23 05 M5
Brass Nickel Plated
5
3
5,1
.201
9
.354
20
.787
4,5
.177
8
7,3
.257
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130021
02130021
02130021
MC23 05 18
Brass Nickel Plated
5
3
10
.394
15
.591
23
.906
6
.236
8
20,5
.723
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130029
02130029
02130029
MC23 05 M5 /R
Brass Nickel Plated
5
3
7
.276
10
.394
20
.787
3,5
.138
8
6,5
.229
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130030
02130030
02130030
MC23 06 M5
Brass Nickel Plated
6
4
5,1
.201
9
.354
20
.787
4,5
.177
9
7,9
.279
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130031
02130031
02130031
MC23 06 18
Brass Nickel Plated
6
4
10
.394
15
.591
25
.984
6
.236
12
19,2
.677
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130032
02130032
02130032
MC23 06 14
Brass Nickel Plated
6
4
13,2
.520
17
.669
26,5
1.043
7,5
.295
12
25,6
.903
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130039
02130039
02130039
MC23 06 M5 /R
Brass Nickel Plated
6
4
7
.276
10
.394
20
.787
3,5
.138
9
6,8
.240
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130041
02130041
02130041
MC23 08 18
Brass Nickel Plated
8
6
10
.394
15
.591
25
.984
6
.236
14
19,5
.688
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130042
02130042
02130042
MC23 08 14
Brass Nickel Plated
8
6
13,2
.520
17
.669
27,5
1.083
7,5
.295
14
27,4
.967
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130043
02130043
02130043
MC23 08 38
Brass Nickel Plated
8
6
17
.669
20
.787
29,5
1.161
7,5
.295
14
39
1.376
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130052
02130052
02130052
MC23 10 14
Brass Nickel Plated
10
8
13,2
.520
17
.669
28,5
1.122
7,5
.295
16
29,2
1.030
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02130053
02130053
02130053
MC23 10 38
Brass Nickel Plated
10
8
17
.669
20
.787
30,5
1.201
7,5
.295
16
41,5
1.464
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表