MBN11 96 - Rotary shaft ??¨¨ one end step ??¨¨ one end male thread type one end internal thread with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mbn11_96.prj},{NB=MBN52-D12-L25-E5-A2-P5-N5-K0},{CODE=MBN52},{TYPE=Standard form},{DTOL=h7},{PTOL=h7},{MAT=S45C},{SUR=Electroless Nickel Plating},{D=12},{DTOL1=0/-0.018},{L=25},{LPOOL=[25:600/0.1]},{E=5.0},{A=2},{P=5},{PTOL1=0/-0.018},{PPOOL=5,6,8,10},{N=5},{NPOOL=5,6,8},{K=0},{K2=[0:$K1./1]},{W=10},{C1=0.8},{R=0.2},{ZZLC=0},{ZZMC=0},{MC=5},{MCPOOL=5,6,8,10},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{H=0},{T=0},{ZZPA=0},{PA=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx},{C2=0.300}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DTOL
D Tolerance level
ⁿ/ₐ
PTOL
P Tolerance level
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
W
[mm]
V
[mm]
C2
[mm]
MBN11-D6-L18-E5-A2-P3-N3-...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
6
5
10
0.300
MBN11-D8-L18-E5-A2-P3-N3-...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
8
7
10
0.300
MBN11-D10-L18-E5-A2-P4-N4...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
10
8
10
0.300
MBN11-D12-L25-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
12
10
12
0.300
MBN11-D13-L20-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
13
11
12
0.300
MBN11-D15-L25-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
15
13
12
0.300
MBN11-D16-L20-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
16
14
12
0.300
MBN11-D17-L35-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
17
14
12
0.300
MBN11-D18-L25-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
18
15
12
0.300
MBN11-D20-L35-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
20
17
12
0.300
MBN11-D22-L25-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
22
19
12
0.300
MBN11-D25-L45-E5-A2-P5-N5...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
25
22
12
0.300
MBN11-D30-L55-E5-A2-P8-N8...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
30
27
16
0.300
MBN11-D35-L65-E5-A2-P8-N8...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
35
30
16
0.300
MBN11-D40-L75-E7-A2-P12-N...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
40
36
20
0.300
MBN11-D50-L95-E7-A2-P16-N...
MBN11
One end step ??¨¨ one end...
g6
g6
S45C
Black Coating
50
41
20
0.300
MBN12-D6-L18-E5-A2-P3-N3-...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
6
5
10
0.300
MBN12-D8-L18-E5-A2-P3-N3-...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
8
7
10
0.300
MBN12-D10-L18-E5-A2-P4-N4...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
10
8
10
0.300
MBN12-D12-L25-E5-A2-P5-N5...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
12
10
12
0.300
MBN12-D13-L20-E5-A2-P5-N5...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
13
11
12
0.300
MBN12-D15-L25-E5-A2-P5-N5...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
15
13
12
0.300
MBN12-D16-L20-E5-A2-P5-N5...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
16
14
12
0.300
MBN12-D17-L35-E5-A2-P5-N5...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
17
14
12
0.300
MBN12-D18-L25-E5-A2-P5-N5...
MBN12
One end step ??¨¨ one end...
g6
g6
S45C
Electroless nickel platin...
18
15
12
0.300
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성