MBA 1212 - D-M-E MoldBasics Series Mold Bases 11.875 x 12.000
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
MOLDBASICS SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/moldbasics/moldbasics_1212.prj},{NB=MBA1212-17-17-1 (3_12_5/32_1/2_1.188_7/8)},{W=11.875},{L=12.000},{A=1.875},{B=1.875},{C=3.000},{H=10.375},{WT=375},{EASX=4.2500},{RPOS=5.0000},{RPX=5.1250},{P=1.688},{EASY=3.8125},{RPY=3.1875},{SU=1.875},{TCP=0.875},{EB=1.125},{ER=0.500},{D=3.990},{S10=1.188},{B2=6.000},{B3=4.813},{B4=1.375},{B5=4.625},{B6=1.188},{B7=2.813},{B9=1.500},{B10=12.000},{B11=6.000},{B12=1.625},{B13=2.813},{B16=11.875},{B17=5.938},{B18=0.625},{B19=8.500},{B20=4.188},{B21=4.250},{B23=8.375},{B24=3.813},{B25=3.188},{B26=0.625},{B27=0.063},{B28=MIN},{B29=MIN},{B30=MIN},{L2=5.938},{L3=5.000},{L6=0.938},{L7=4.969},{H11=0.875},{H6=0.813},{H7=0.531},{H8=0.813},{ST=1},{S=1.188},{E=12},{O=5/32},{R=1/2},{T=7/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Item Number
ⁿ/ₐ
W
Width
[Inch]
L
Length
[Inch]
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
C
Height of Ejector Housing
[Inch]
H
Total Height
[Inch]
WT
Weight
[lbs]
MBA1212-13-13-1
MBA1212-13-13
11.875
12.000
1.375
1.375
3.000
9.375
335
MBA1212-17-17-1
MBA1212-17-17
11.875
12.000
1.875
1.875
3.000
10.375
375
MBA1212-23-23-1
MBA1212-23-23
11.875
12.000
2.375
2.375
3.500
11.875
422
MBA1212-27-27-1
MBA1212-27-27
11.875
12.000
2.875
2.875
4.000
13.375
468
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表