MAP - Metric Angle Pin
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/map.prj},{NB=MAP-20x24x160},{BESTNR1=MAP},{D=20},{K=24},{L=160},{H=26},{T=20},{C=9},{R=10},{D1=19.6},{L1=116},{L2=44},{F=8.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
H
Height
[mm]
T
Length
[mm]
C
Length
[mm]
R
Radius
[mm]
MAP-12x16x75
MAP-12x16x75
12
16
75
18
12
5
6
MAP-12x16x100
MAP-12x16x100
12
16
100
18
12
5
6
MAP-12x24x100
MAP-12x24x100
12
24
100
18
12
5
6
MAP-12x24x160
MAP-12x24x160
12
24
160
18
12
5
6
MAP-16x24x100
MAP-16x24x100
16
24
100
22
16
7
8
MAP-16x24x160
MAP-16x24x160
16
24
160
22
16
7
8
MAP-16x36x160
MAP-16x36x160
16
36
160
22
16
7
8
MAP-16x36x200
MAP-16x36x200
16
36
200
22
16
7
8
MAP-16x48x200
MAP-16x48x200
16
48
200
22
16
7
8
MAP-16x48x250
MAP-16x48x250
16
48
250
22
16
7
8
MAP-20x24x160
MAP-20x24x160
20
24
160
26
20
9
10
MAP-20x36x160
MAP-20x36x160
20
36
160
26
20
9
10
MAP-20x36x200
MAP-20x36x200
20
36
200
26
20
9
10
MAP-20x48x200
MAP-20x48x200
20
48
200
26
20
9
10
MAP-20x48x250
MAP-20x48x250
20
48
250
26
20
9
10
MAP-20x60x200
MAP-20x60x200
20
60
200
26
20
9
10
MAP-20x60x250
MAP-20x60x250
20
60
250
26
20
9
10
MAP-24x36x160
MAP-24x36x160
24
36
160
30
24
11
12
MAP-24x36x200
MAP-24x36x200
24
36
200
30
24
11
12
MAP-24x48x200
MAP-24x48x200
24
48
200
30
24
11
12
MAP-24x48x250
MAP-24x48x250
24
48
250
30
24
11
12
MAP-24x60x250
MAP-24x60x250
24
60
250
30
24
11
12
MAP-24x60x315
MAP-24x60x315
24
60
315
30
24
11
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表