Manifold Block - Vacuum Cup
IMI Bimba Products
Vacuum
Inch
End of Arm Tooling
end_of_arm_tools
Powered by
CAD模型選擇
{bimba/vacuum/inch/end_of_arm_tooling/end_of_arm_tools/manifold_block.prj},{NB=MBB38-40},{UN=I},{C=0.45 [11.4]},{D=0.21 [5.2]},{E=1.10 [27.9]},{F=1.10 [27.9]},{H=1.5 [38.1]},{J=1.5 [38.1]},{K=0.75 [19]},{L=0.75 [19]},{M=1 [25.4]},{N=0.50 [12.7]},{P=2.10 [53.3]},{W=2.9 [82.2]},{A1=0.675},{B1=0.675},{C1=0.450},{D1=0.210},{E1=1.100},{F1=1.100},{H1=1.500},{J1=1.500},{K1=0.750},{L1=0.750},{M1=1.000},{N1=0.500},{P1=2.100},{PNI=MBB38-40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[INCH [mm]]
D
[INCH [mm]]
E
[INCH [mm]]
F
[INCH [mm]]
H
[INCH [mm]]
J
[INCH [mm]]
K
[INCH [mm]]
L
[INCH [mm]]
M
[INCH [mm]]
N
[INCH [mm]]
P
[INCH [mm]]
W
Weight
[oz [g]]
MB18-25
MB18-25
1/8 NPT
1/8 NPT
0.34 [8.6]
0.12 [3.05]
0.75 [19.1]
0.75 [19.1]
1 [25.4]
1 [25.4]
0.50 [12.7]
0.50 [12.7]
0.75 [19]
0.25 [6.4]
N/A
1.2 [34]
MB14-40
MB14-40
1/4 NPT
1/4 NPT
0.44 [11.1]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.5 [12.7]
N/A
2.6 [73.7]
MBB14-40
MBB14-40
1/4 NPT
1/4 NPT
0.34 [8.6]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
2 [50.8]
2.6 [73.7]
MBB38-40
MBB38-40
3/8 NPT
3/8 NPT
0.45 [11.4]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
2.10 [53.3]
2.9 [82.2]
MBB12-40
MBB12-40
1/2 NPT
1/2 NPT
0.58 [14.7]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
2.10 [53.3]
1.9 [53.9]
MBF14-40
MBF14-40
1/4 NPT
4 x 1/4 NPT
0.34 [8.6]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
1.50 [38.1]
2.6 [73.7]
MBF38-40
MBF38-40
3/8 NPT
4 x 3/8 NPT
0.45 [11.4]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
1.50 [38.1]
2.7 [76.5]
MBF12-40
MBF12-40
1/2 NPT
4 x 1/2 NPT
0.58 [14.7]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
1.60 [40.6]
1.7 [48.2]
MBF34-40
MBF34-40
3/4 NPT
2 x 3/4 NPT
0.75 [19.1]
0.21 [5.2]
1.10 [27.9]
1.10 [27.9]
1.5 [38.1]
1.5 [38.1]
0.75 [19]
0.75 [19]
1 [25.4]
0.50 [12.7]
1.60 [40.6]
1.8 [51]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表