Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-ZRG-12B-2-C45-50HRC - Double-Strand Sprockets ZRG with Hub, ISO 12 B-2, Pitch 3/4 x 7/16", Material C45, Teeth induction hardened
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Strand Sprockets ZRG, with Hub, hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/zweifachkettenraeder_zrg_m_nabe_gehaertet/zrg_3-4x7-16.prj},{NB=12788117},{ARTNR=12788117},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=12 B-2},{AUSF=ZRG},{Z=17},{DA=111.5},{D=103.67},{ND=83},{B=20},{L=50},{GEW=2.37},{RD=12.07},{B1=10.8},{B2=30.3},{C=2},{R3=19},{DZ=83},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12788108
12788108
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
8
57.6
49.78
31
12
45
0.31
84839089
12788109
12788109
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
9
62.0
55.70
37
12
45
0.44
84839089
12788110
12788110
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
10
69.0
61.64
42
12
45
0.59
84839089
12788111
12788111
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
11
75.0
67.61
47
16
50
0.83
84839089
12788112
12788112
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
12
81.5
73.61
53
16
50
1.03
84839089
12788113
12788113
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
13
87.5
79.59
59
16
50
1.26
84839089
12788114
12788114
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
14
93.6
85.61
65
16
50
1.52
84839089
12788115
12788115
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
15
99.8
91.63
71
16
50
1.79
84839089
12788116
12788116
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
16
105.5
97.65
77
20
50
2.04
84839089
12788117
12788117
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
17
111.5
103.67
83
20
50
2.37
84839089
12788118
12788118
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
18
118.0
109.71
89
20
50
2.71
84839089
12788119
12788119
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
19
124.2
115.75
95
20
50
3.08
84839089
12788120
12788120
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
20
129.7
121.78
100
20
50
3.45
84839089
12788121
12788121
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
21
136.0
127.82
100
20
50
3.70
84839089
12788122
12788122
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
22
141.8
133.86
100
20
50
3.97
84839089
12788123
12788123
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
23
149.0
139.90
110
20
50
4.51
84839089
12788124
12788124
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
24
153.9
145.94
110
20
50
4.82
84839089
12788125
12788125
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
25
160.0
152.00
120
20
50
5.41
84839089
12788130
12788130
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
30
190.5
182.25
120
20
50
7.20
84839089
12788132
12788132
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
32
203.3
194.35
130
20
50
8.00
84839089
12788138
12788138
Steel
Steel C45, Teeth inductio...
12 B-2
ZRG
38
239.0
230.69
130
25
50
10.89
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성