Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SP-ROLLE-SPE-MON - Tensioning Rollers mounted with Tensioning Element
MÄDLER
Drive Element
Pulleys and Timing Belts
Tensioning Rollers and Tensioning Elements
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/spannrollen_und_spannelemente/sp-rolle_m_spe_mont.prj},{NB=14087400montiert},{ARTNR=14087400montiert},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Rolle: Kunststoff, Kugellager: Wälzlagerstahl, Metallteile: Stahl verzinkt, Spannelement: Gehäuse aus Sintermetall, Hebelarm aus St52, Schraube: Stahl verzinkt},{A=40},{ARTNR1=14080100},{B=45},{C=6},{D=16},{E=7},{F=M10},{GEW=0.57},{PPATH=sp-rolle_m_spe_mont_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
ARTNR1
Product No. Tensioning Element
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
E max.
[mm]
F
[mm]
GEW
Weight
[kg]
14087200montiert
14087200montiert
Multi-material product
Roller: Plastic PA 6, Bal...
30
14080000
35
2
14
5
M8
0.28
14087400montiert
14087400montiert
Multi-material product
Roller from plastic, Ball...
40
14080100
45
6
16
7
M10
0.57
14087600montiert
14087600montiert
Multi-material product
Roller from plastic, Ball...
60
14080300
60
8
17
8
M12
2.21
14087800montiert
14087800montiert
Multi-material product
Roller from plastic, Ball...
80
14080400
90
8
25
10
M20
4.70
14087900montiert
14087900montiert
Multi-material product
Roller from plastic, Ball...
90
14080400
135
10
27
12
M20
5.30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성