Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRT-06B-1 - Sprockets KRT with One-Sided Hub, for Taper Bushes, ISO 06 B-1, Pitch 3/8 x 7/32“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Sprockets KRT with One-Sided Hub, for Taper Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krt_taper/krt_3-8x7-32.prj},{NB=10177126},{ARTNR=10177126},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 06 B-1},{AUSF=KRT },{Z=26},{DA=83.0},{D=79.02},{ND=63},{L=25},{GEW=0.33},{SPB=1210},{AT=47.5},{RD=6.35},{B1=5.3},{C=1},{R3=10},{DZ=0},{D2=44.44},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.5},{DZ1=0},{H=0.0},{DZ2=0},{H1=0.0},{DZ3=0},{H2=0.0},{R4=0.0},{R5=0},{R6=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
[I5]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
GEW
Weight
[kg]
SPB
Taper-Bush
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
10177117
10177117
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
17
55.3
51.83
45
22
0.11
1008
84839089
10177118
10177118
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
18
58.3
54.85
45
22
0.14
1008
84839089
10177119
10177119
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
19
61.3
57.87
45
22
0.15
1008
84839089
10177120
10177120
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
20
64.3
60.89
46
22
0.16
1008
84839089
10177121
10177121
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
21
68.0
63.91
46
22
0.18
1008
84839089
10177122
10177122
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
22
71.0
66.93
50
22
0.25
1108
84839089
10177123
10177123
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
23
73.5
69.95
63
25
0.27
1210
84839089
10177124
10177124
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
24
77.0
72.97
63
25
0.30
1210
84839089
10177125
10177125
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
25
80.0
76.00
63
25
0.32
1210
84839089
10177126
10177126
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
26
83.0
79.02
63
25
0.33
1210
84839089
10177127
10177127
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
27
86.0
82.05
63
25
0.34
1210
84839089
10177128
10177128
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
28
89.0
85.07
63
25
0.37
1210
84839089
10177130
10177130
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
30
94.7
91.12
63
25
0.39
1210
84839089
10177138
10177138
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
38
119.5
115.35
70
25
0.65
1210
84839089
10177145
10177145
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
45
140.7
136.55
70
25
1.01
1210
84839089
10177157
10177157
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
57
176.9
172.91
70
25
1.20
1210
84839089
10177157G
10177157G
Grey cast iron
Grey cast iron GG25
ISO 06 B-1
KRT
57
176.9
172.91
83
25
1.44
1210
84839089
10177176G
10177176G
Grey cast iron
Grey cast iron GG25
ISO 06 B-1
KRT
76
234.9
230.47
83
25
1.84
1210
84839089
10177183
10177183
Steel
Steel C45, not hardened
ISO 06 B-1
KRT
95
292.5
288.08
80
25
3.00
1210
84839089
10177183G
10177183G
Grey cast iron
Grey cast iron GG25
ISO 06 B-1
KRT
95
292.5
288.08
83
25
2.52
1210
84839089
10177188G
10177188G
Grey cast iron
Grey cast iron GG25
ISO 06 B-1
KRT
114
349.6
345.68
83
38
5.00
1215
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성