Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRG-16B-1 - 一侧带轮毂的KRG链轮,ISO 16 B-1,节距1 "x17,02mm,齿部感应淬火处理。
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
单链轮
KRG单链轮,带轮毂,经硬化处理
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krg_gehaertet_mit_nabe/krg_1x17-02mm.prj},{NB=10888121},{ARTNR=10888121},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 16 B-1},{AUSF=KRG},{Z=21},{DA=181.2},{D=170.43},{ND=110},{B=20},{L=50},{GEW=5.03},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{H=0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
10888108
10888108
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
8
77.0
66.37
42
16
35
0.50
84839089
10888109
10888109
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
9
85.0
74.37
50
16
35
0.69
84839089
10888110
10888110
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
10
93.0
82.19
55
16
35
0.87
84839089
10888111
10888111
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
11
99.5
90.14
61
16
40
1.18
84839089
10888112
10888112
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
12
109.0
98.14
69
16
40
1.46
84839089
10888113
10888113
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
13
117.0
106.12
78
16
40
1.81
84839089
10888114
10888114
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
14
125.0
114.15
84
16
40
2.10
84839089
10888115
10888115
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
15
133.0
122.17
92
16
40
2.49
84839089
10888116
10888116
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
16
141.0
130.20
100
20
45
3.19
84839089
10888117
10888117
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
17
149.0
138.22
100
20
45
3.36
84839089
10888118
10888118
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
18
157.0
146.28
100
20
45
3.61
84839089
10888119
10888119
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
19
165.2
154.33
100
20
45
3.82
84839089
10888120
10888120
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
20
173.2
162.38
100
20
45
4.07
84839089
10888121
10888121
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
21
181.2
170.43
110
20
50
5.03
84839089
10888122
10888122
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
22
189.3
178.48
110
20
50
5.36
84839089
10888123
10888123
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
23
197.5
186.53
110
20
50
5.59
84839089
10888124
10888124
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
24
205.5
194.59
110
20
50
5.92
84839089
10888125
10888125
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
25
213.5
202.66
110
20
50
6.21
84839089
10888126
10888126
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
26
221.6
210.72
120
20
50
7.02
84839089
10888127
10888127
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
27
229.6
218.79
120
20
50
7.27
84839089
10888128
10888128
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
28
237.7
226.85
120
20
50
7.68
84839089
10888130
10888130
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
30
254.0
243.00
120
20
50
8.42
84839089
10888132
10888132
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
32
270.0
259.13
120
25
50
9.25
84839089
10888134
10888134
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
34
287.0
275.28
120
25
50
9.93
84839089
10888135
10888135
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 16 B-1
KRG
35
296.2
283.36
120
25
50
10.47
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex sprockets 16B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
MAE-K-FLL-UCFC-GG - 球形法兰轴承UCFC,灰铸铁
MÄDLER
26.04.2024
MAE-KR-KRR-16B-1-RF - 一侧带轮毂的不锈钢KRR链轮,ISO 16 B-1,节距1"x 17.02mm
MÄDLER
26.04.2024
DIN ISO 606-E-RK-ST - 类似于DIN ISO 606(前DIN 8187)的单滚子链
MÄDLER
26.04.2024
MAE-KR-KRG-12B-1 - 一侧带轮毂的KRG链轮,ISO 12 B-1,节距3/4x7/6",齿部感应淬火。
MÄDLER
26.04.2024
MAE-RKULG-20-50-CN-C6 - 深沟球轴承MÄDLER®,单列,内径20至50毫米,轴承间隙CN和C3
MÄDLER
26.04.2024
MAE-KR-KRF-16B-1-C45 - KRF链轮,齿形硬化,可随时安装,ISO 16 B-1,节距1" x 17.02mm
MÄDLER
26.04.2024
MAE-KR-KRTG-16B-1-C45 - KRTG链轮,一侧带轮毂,用于锥形衬套,齿部感应淬火,ISO 16 B-1,间距1"x 17.02mm
MÄDLER
26.04.2024
MAE-KSPR-KSP-ST - 带滚珠轴承的KSP链条张紧器,钢制C45
MÄDLER
10.04.2024
MAE-KR-KRS-24B-1 - 带单侧轮毂的链轮KRS,ISO 24 B-1,节距1 1/2x1"。
MÄDLER
26.04.2024
MAE-KR-KRL-24B-1-ST - 无轮毂的链轮KRL,ISO 24 B-1,间距1 1/2x1"。
MÄDLER
26.04.2024
MAE-KR-KRF-10B-1-C45 - KRF链轮,齿形硬化,可供安装,ISO 10 B-1,节距5/8 x 3/8"
MÄDLER
26.04.2024
MAE-DKR-ZREG-16B-1-C45-50HRC - 双链轮ZREG,用于两个单滚子链条DIN ISO 606 (ex DIN 8187),齿...
MÄDLER
26.04.2024
GN 707.2 - Split set collars, Steel
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表