lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-3.5:1-STAHL - Bevel Gears Made from Steel, Straight-Tooth System, Ratio 3,5:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made of Steel, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_stahl/kr_stahl_i_3_5zu1.prj},{NB=36108500},{ARTNR=36108500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT= Stahl 11SMnPb30+SH (1.0715)},{HW=Die Kegelräder laufen nur paarweise im selben Übersetzungsverhältnis und bei gleichem Modul.},{US=3,5 : 1},{M=2.0},{Z=56},{DA=113.1},{D=112},{ND=60},{NL=18.00},{L1=31.0},{L=35.5},{S=31.9},{B=15.0},{BH7=25},{E=46},{MD=3.470},{GEW=1200},{DK=105.15},{SS=31.98},{LL=35.48},{ZKA=113.14},{ZKI=83.95},{KN=15.945},{KV=76.513},{FN=1.0},{RN=0.2},{TYP=1},{TYP1=2},{TYP2=2},{TN1=krg1_st_3_5zu1_2_56zz},{TN2=krk2_st_3_5zu1_2_56zz},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
36058400
36058400
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
3,5 : 1
1.0
16
18.7
16
13
7.60
16.0
16.6
8.4
8.7
5
36
0.127
16
84839089
36058500
36058500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
3,5 : 1
1.0
56
56.3
56
30
10.00
14.0
16.7
14.6
8.7
8
22
0.445
130
84839089
36078400
36078400
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
3,5 : 1
1.5
16
28.1
24
18
12.15
24.0
26.0
13.6
13.1
8
55
0.450
48
84839089
36078500
36078500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
3,5 : 1
1.5
56
84.5
84
50
12.00
24.0
27.1
23.8
13.1
15
35
1.580
634
84839089
36108400
36108400
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
3,5 : 1
2.0
16
35.9
32
20
10.30
25.0
26.8
12.5
15.0
10
68
0.990
82
84839089
36108500
36108500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
3,5 : 1
2.0
56
113.1
112
60
18.00
31.0
35.5
31.9
15.0
25
46
3.470
1200
84839089
36118400
36118400
Steel
Steel C45
The bevel gears only run ...
3,5 : 1
2.5
16
44.9
40
30
16.60
36.0
37.7
18.7
20.0
10
88
6.000
220
84839089
36118500
36118500
Steel
Steel C45
The bevel gears only run ...
3,5 : 1
2.5
56
141.4
140
80
18.00
32.0
37.2
32.4
20.0
25
50
21.000
2300
84839089
36148400
36148400
Steel
Steel C45
The bevel gears only run ...
3,5 : 1
3.0
16
53.9
48
40
15.00
39.0
40.6
16.8
25.0
15
100
10.900
340
84839089
36148500
36148500
Steel
Steel C45
The bevel gears only run ...
3,5 : 1
3.0
56
169.7
168
80
18.00
33.0
39.8
34.0
25.0
30
55
38.200
3100
84839089
36188400
36188400
Steel
Steel C45
The bevel gears only run ...
3,5 : 1
4.0
16
71.9
64
50
13.00
42.0
44.6
16.1
30.0
20
127
24.700
660
84839089
36188500
36188500
Steel
Steel C45
The bevel gears only run ...
3,5 : 1
4.0
56
226.3
224
90
20.00
40.0
49.0
42.0
30.0
30
70
86.500
6900
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성