MA34 - Double Screw, male female
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ma_line_push-in_fittings/ma3420-20double20screw2c20male20female.prj},{NB=A0240001},{SHA256=xPOlNxGPXrKmdVXrzdM7Vx02TWqwxup8uUR87tGfmeE=},{INAME=a0240001},{NAME=a0240001},{NNCUSTOM=MA34},{NTCUSTOM=Double Screw, male female},{NBCUSTOM=A0240001},{LINACUSTOM=A0240001},{STEPFILE=A0240001},{PNGFILE=MA34},{DWGFILE=MA34},{CODE=A0240001},{TYPE=MA34 00 18},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=G1/8},{L1=4.1},{L1IN=.161},{L2=37.7},{L2IN=1.484},{L3=51.5},{L3IN=2.028},{L4=6.2},{L4IN=.244},{CH=14},{G=26},{GOZ=.917},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0240001
A0240001
MA34 00 18
Brass Nickel Plated
G1/8
G1/8
4.1
.161
37.7
1.484
51.5
2.028
6.2
.244
14
26
.917
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0240002
A0240002
MA34 00 14
Brass Nickel Plated
G1/4
G1/4
5.6
.220
43.2
1.701
59.0
2.323
10.0
.394
17
44
1.552
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0240003
A0240003
MA34 00 38
Brass Nickel Plated
G3/8
G3/8
6.1
.240
49.7
1.957
66.5
2.618
10.0
.394
20
66
2.328
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA32 - Double Screw
C Matic
11.03.2021
Fitting D8 double rod male
Metalwork
21.07.2022
302.54 - Vite cava doppia
Aircomp
08.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表