您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA29 - Union Tee
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma2920-20union20tee.prj},{NB=A0190060},{CODE=A0190060},{TYPE=MA29 12 12},{MAT=Brass Nickel Plated},{DTUBO=12},{DTUBO2=12},{D1=19},{D1IN=.748},{D2=19},{D2IN=.748},{D3=},{D3IN=},{L1=26},{L1IN=1.024},{L2=52},{L2IN=2.047},{L3=},{L3IN=},{L4=},{L4IN=},{L5=},{L5IN=},{CH=},{CH2=},{G=61,3},{OZ=2.162},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0190060},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA29 - Union Tee\\MA29.csv},{NNCUSTOM=MA29},{NTCUSTOM=Union Tee},{LINACUSTOM=A0190060},{STEPFILE=A0190060},{PNGFILE=MA29},{DWGFILE=MA29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
DTUBO2
Øe Tube 2
ⁿ/ₐ
D1
[mm]
D1IN
[Inch]
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0190000
A0190000
MA29 03 03
Brass Nickel Plated
3
3
7
.276
7
.276
12,8
.504
25,6
1.008
5,6
.197
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190010
A0190010
MA29 04 04
Brass Nickel Plated
4
4
9
.354
9
.354
17,5
.689
35
1.378
12,5
.441
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190030
A0190030
MA29 06 06
Brass Nickel Plated
6
6
12
.472
12
.472
20
.787
40
1.575
22,5
.794
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190040
A0190040
MA29 08 08
Brass Nickel Plated
8
8
14
.551
14
.551
21
.827
42
1.654
28
.988
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190050
A0190050
MA29 10 10
Brass Nickel Plated
10
10
16
.630
16
.630
24,5
.965
49
1.929
39,2
1.383
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190060
A0190060
MA29 12 12
Brass Nickel Plated
12
12
19
.748
19
.748
26
1.024
52
2.047
61,3
2.162
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190070
A0190070
MA29 14 14
Brass Nickel Plated
14
14
22
.866
22
.866
30,5
1.201
61
2.402
77,1
2.720
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0190090
A0190090
MA29 16 16
Brass Nickel Plated
16
16
24
.945
24
.945
34,5
1.358
69
2.717
124
4.374
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0193010
A0193010
MA29 06 04
Brass Nickel Plated
6
4
12
.472
9
.354
18
.709
40
1.575
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0194030
A0194030
MA29 08 06
Brass Nickel Plated
8
6
14
.551
12
.472
20,5
.807
42
1.654
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0195040
A0195040
MA29 10 08
Brass Nickel Plated
10
8
16
.630
14
.551
23
.906
49
1.929
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0196050
A0196050
MA29 12 10
Brass Nickel Plated
12
10
19
.748
16
.630
26
1.024
52
2.047
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA27 - Bulkhead Union
C Matic
11.03.2021
MA12 - Parallel Straight, male
C Matic
19.04.2024
HEUT - One Touch Fittings (Water. Beverage)
KCC Precision
24.09.2020
Fittings Mod. 2003 NPTF
Camozzi
11.06.2024
RA43 - Taper plug
C Matic
10.01.2023
MA25 - Reducer
C Matic
01.12.2023
097 - Adaptor Tee
agru
15.09.2022
MM29 - Union Tee
C Matic
11.03.2021
MA28 - Union Elbow
C Matic
01.12.2023
CUL - Pneumatic quick connector
PRiCi FA
17.10.2023
MA16 - Parallel Swivelling Elbow Fitting, male
C Matic
01.12.2023
MA19 - Swivelling Extended Elbow fitting, male, parallel
C Matic
11.03.2021
Tee 90° - IC5K25
Schiedel
13.10.2021
AP29 - Union Tee
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表